Print Back
GGB-MEGALIFE-XT-thrust-washers---metric
GGB-MEGALIFE-XT-thrust-washers---metric-dimensions
Unit of Measure
Items GGB-MEGALIFE-XT-thrust-washers---metric
MWXTM1224-1.5
GGB MEGALIFE XT thrust washers - metric
GGB-MEGALIFE-XT-thrust-washers---metric
MWXTM1224-2
GGB MEGALIFE XT thrust washers - metric
GGB-MEGALIFE-XT-thrust-washers---metric
MWXTM1530-1.5
GGB MEGALIFE XT thrust washers - metric
GGB-MEGALIFE-XT-thrust-washers---metric
MWXTM1530-2
GGB MEGALIFE XT thrust washers - metric
GGB-MEGALIFE-XT-thrust-washers---metric
MWXTM1530-3
GGB MEGALIFE XT thrust washers - metric
Do N/A 23.75 mm N/A 23.75 mm N/A 29.75 mm N/A 29.75 mm N/A 29.75 mm
Di N/A 12.5 mm N/A 12.5 mm N/A 15.5 mm N/A 15.5 mm N/A 15.5 mm
Di x Do N/A 12 x 24 mm N/A 12 x 24 mm N/A 15 x 30 mm N/A 15 x 30 mm N/A 15 x 30 mm
di_max N/A 12.75 mm N/A 12.75 mm N/A 15.75 mm N/A 15.75 mm N/A 15.75 mm
di_min N/A 12.25 mm N/A 12.25 mm N/A 15.25 mm N/A 15.25 mm N/A 15.25 mm
do_max N/A 24 mm N/A 24 mm N/A 30 mm N/A 30 mm N/A 30 mm
do_min N/A 23.5 mm N/A 23.5 mm N/A 29.5 mm N/A 29.5 mm N/A 29.5 mm