Print Back
GGB-PMDS-bushes---metric
GGB-PMDS-bushes---metric-dimensions
Unit of Measure
Items GGB-PMDS-bushes---metric
PM0812DS
GGB PMDS bushes - metric
GGB-PMDS-bushes---metric
PM1015DS
GGB PMDS bushes - metric
GGB-PMDS-bushes---metric
PM1020DS
GGB PMDS bushes - metric
GGB-PMDS-bushes---metric
PM1615DS
GGB PMDS bushes - metric
GGB-PMDS-bushes---metric
PM1815DS
GGB PMDS bushes - metric
B N/A 12 mm N/A 15 mm N/A 20 mm N/A 15 mm N/A 15 mm
B max. N/A 12.25 mm N/A 15.25 mm N/A 20.25 mm N/A 15.25 mm N/A 15.25 mm
B min. N/A 11.75 mm N/A 14.75 mm N/A 19.75 mm N/A 14.75 mm N/A 14.75 mm
Clearance max. N/A 0.083 mm N/A 0.086 mm N/A 0.086 mm N/A 0.092 mm N/A 0.095 mm
Clearance min. N/A 0.003 mm N/A 0.003 mm N/A 0.003 mm N/A 0.006 mm N/A 0.006 mm
ci_max N/A -0,500 mm
ci_min N/A -0,100 mm
co N/A 0.6 mm
co_max N/A 1 mm
co_min N/A 0.2 mm
coa N/A 20 mm
coa_max N/A 28 mm
coa_min N/A 12 mm
Do N/A 10 mm N/A 12 mm N/A 12 mm N/A 18 mm N/A 20 mm
Housing N/A H7
dh_min N/A 10 mm N/A 12 mm N/A 12 mm N/A 18 mm N/A 20 mm
Di N/A 8 mm N/A 10 mm N/A 10 mm N/A 16 mm N/A 18 mm
Di,a max. in H7 N/A 8.055 mm N/A 10.058 mm N/A 10.058 mm N/A 16.058 mm N/A 18.061 mm
Di,a min. in H7 N/A 7.99 mm N/A 9.99 mm N/A 9.99 mm N/A 15.99 mm N/A 17.99 mm
Shaft N/A f7
dj_min N/A 7.972 mm N/A 9.972 mm N/A 9.972 mm N/A 15.966 mm N/A 17.966 mm
ep N/A 1 mm