Print Back
GGB DX bushes - inch DXR series
GGB-DX-bushes---inch-DXR-series-dimensions
Unit of Measure
Items GGB DX bushes - inch DXR series
008DXR006
GGB DX bushes - inch DXR series
GGB DX bushes - inch DXR series
008DXR008
GGB DX bushes - inch DXR series
GGB DX bushes - inch DXR series
010DXR010
GGB DX bushes - inch DXR series
GGB DX bushes - inch DXR series
010DXR012
GGB DX bushes - inch DXR series
GGB DX bushes - inch DXR series
012DXR012
GGB DX bushes - inch DXR series
B N/A 0.375 in N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 0.75 in
B max. N/A 0.385 in N/A 0.51 in N/A 0.635 in N/A 0.76 in N/A 0.76 in
B min. N/A 0.365 in N/A 0.49 in N/A 0.615 in N/A 0.74 in N/A 0.74 in
Clearance max. N/A 0.0017 in N/A 0.0048 in N/A 0.005 in N/A 0.005 in N/A 0.0052 in
Clearance min. N/A 0.0002 in
co N/A 0.031 in
co_max N/A 0.047 in
co_max_txt N/A 0,047 in
co_min N/A 0.015 in
co_min_txt N/A 0,015 in
co_txt N/A 0,031 in
coa N/A 20 in
coa_max_txt N/A 28 in
coa_min N/A 12 in
coa_min_txt N/A 12 in
coa_txt N/A 20 in
DH max. N/A 0.6352 in N/A 0.6352 in N/A 0.7604 in N/A 0.7604 in N/A 0.8854 in
DH min. N/A 0.6345 in N/A 0.6345 in N/A 0.7596 in N/A 0.7596 in N/A 0.8846 in
Di,a max. N/A 0.5038 in N/A 0.5038 in N/A 0.629 in N/A 0.629 in N/A 0.754 in
Di,a min. N/A 0.5007 in N/A 0.5007 in N/A 0.6258 in N/A 0.6258 in N/A 0.7508 in
Di N/A 1/2 in N/A 1/2 in N/A 5/8 in N/A 5/8 in N/A 3/4 in
Dj max. N/A 0.5 in N/A 0.5 in N/A 0.625 in N/A 0.625 in N/A 0.75 in
Dj min. N/A 0.499 in N/A 0.499 in N/A 0.624 in N/A 0.624 in N/A 0.7488 in
Ø dL N/A 5/32 in
Do N/A 19/32 in N/A 19/32 in N/A 23/32 in N/A 23/32 in N/A 7/8 in