| Items |
G08DXR GGB DX thrust washers - inch DXR series |
G10DXR GGB DX thrust washers - inch DXR series |
G12DXR GGB DX thrust washers - inch DXR series |
G14DXR GGB DX thrust washers - inch DXR series |
G16DXR GGB DX thrust washers - inch DXR series |
|||||
| dD | N/A 0.104 in | N/A 0.104 in | N/A 0.135 in | N/A 0.135 in | N/A 0.166 in | |||||
| dd_max | N/A 0.109 in | N/A 0.109 in | N/A 0.14 in | N/A 0.14 in | N/A 0.171 in | |||||
| dd_min | N/A 0.099 in | N/A 0.099 in | N/A 0.13 in | N/A 0.13 in | N/A 0.161 in | |||||
| di_max | N/A 0.635 in | N/A 0.76 in | N/A 0.885 in | N/A 1.01 in | N/A 1.135 in | |||||
| Di | N/A 0.625 in | N/A 0.75 in | N/A 0.875 in | N/A 1 in | N/A 1.125 in | |||||
| Do | N/A 1.125 in | N/A 1.25 in | N/A 1.5 in | N/A 1.75 in | N/A 2 in | |||||
| do_min | N/A 1.115 in | N/A 1.24 in | N/A 1.49 in | N/A 1.74 in | N/A 1.99 in | |||||
| dP | N/A 0.875 in | N/A 1 in | N/A 1.187 in | N/A 1.375 in | N/A 1.562 in | |||||
| Ha max. | N/A 0.05 in | |||||||||
| Ha min. | N/A 0.04 in | |||||||||
| pcd_dp_max | N/A 0.88 in | N/A 1.005 in | N/A 1.192 in | N/A 1.38 in | N/A 1.567 in | |||||
| pcd_dp_min | N/A 0.87 in | N/A 0.995 in | N/A 1.182 in | N/A 1.37 in | N/A 1.557 in | |||||
| ST | N/A 0.066 in | |||||||||
| st_min | N/A 0.0625 in | |||||||||
|
|
||||||||||