| Items |
WC08DX GGB DX thust washers - metric |
WC10DX GGB DX thust washers - metric |
WC12DX GGB DX thust washers - metric |
WC14DX GGB DX thust washers - metric |
WC16DX GGB DX thust washers - metric |
|||||
| dD | N/A | N/A 1.75 mm | N/A 2.25 mm | N/A 2.25 mm | N/A 2.25 mm | |||||
| dd_max | N/A | N/A 1.875 mm | N/A 2.375 mm | N/A 2.375 mm | N/A 2.375 mm | |||||
| dd_min | N/A | N/A 1.625 mm | N/A 2.125 mm | N/A 2.125 mm | N/A 2.125 mm | |||||
| di_max | N/A 10.25 mm | N/A 12.25 mm | N/A 14.25 mm | N/A 16.25 mm | N/A 18.25 mm | |||||
| Di | N/A 10 mm | N/A 12 mm | N/A 14 mm | N/A 16 mm | N/A 18 mm | |||||
| Do | N/A 20 mm | N/A 24 mm | N/A 26 mm | N/A 30 mm | N/A 32 mm | |||||
| do_min | N/A 19.75 mm | N/A 23.75 mm | N/A 25.75 mm | N/A 29.75 mm | N/A 31.75 mm | |||||
| dP | N/A | N/A 18 mm | N/A 20 mm | N/A 22 mm | N/A 25 mm | |||||
| Ha max. | N/A 1.2 mm | |||||||||
| Ha min. | N/A 0.95 mm | |||||||||
| pcd_dp_max | N/A | N/A 18.12 mm | N/A 20.12 mm | N/A 22.12 mm | N/A 25.12 mm | |||||
| pcd_dp_min | N/A | N/A 17.88 mm | N/A 19.88 mm | N/A 21.88 mm | N/A 24.88 mm | |||||
| ST | N/A 1.58 mm | |||||||||
| st_min | N/A 1.49 mm | |||||||||
|
|
||||||||||