Print Back
GGB-PMHX-bushes---metric
GGB-PMHX-bushes---metric-dimensions
Unit of Measure
Items GGB-PMHX-bushes---metric
PM0812HX
GGB-PMHX-bushes---metric
PM1015HX
GGB-PMHX-bushes---metric
PM1020HX
GGB-PMHX-bushes---metric
PM1215HX
GGB-PMHX-bushes---metric
PM1615HX
B N/A 12 mm N/A 15 mm N/A 20 mm N/A 15 mm N/A 15 mm
B max. N/A 12.25 mm N/A 15.25 mm N/A 20.25 mm N/A 15.25 mm N/A 15.25 mm
B min. N/A 11.75 mm N/A 14.75 mm N/A 19.75 mm N/A 14.75 mm N/A 14.75 mm
Clearance max. N/A 0.127 mm N/A 0.13 mm N/A 0.13 mm N/A 0.135 mm N/A 0.135 mm
Clearance min. N/A 0.04 mm
ci_max N/A -0,500 mm
ci_min N/A -0,100 mm
co N/A 0.6 mm
co_max N/A 1 mm
co_min N/A 0.2 mm
coa N/A 20 mm
coa_max N/A 28 mm
coa_min N/A 12 mm
Do N/A 10 mm N/A 12 mm N/A 12 mm N/A 14 mm N/A 18 mm
Housing N/A H7
dh_min N/A 10 mm N/A 12 mm N/A 12 mm N/A 14 mm N/A 18 mm
Di N/A 8 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 16 mm
Di,a max. in H7 N/A 8.105 mm N/A 10.108 mm N/A 10.108 mm N/A 12.108 mm N/A 16.108 mm
Di,a min. in H7 N/A 8.04 mm N/A 10.04 mm N/A 10.04 mm N/A 12.04 mm N/A 16.04 mm
Shaft N/A h8
dj_min N/A 7.978 mm N/A 9.978 mm N/A 9.978 mm N/A 11.973 mm N/A 15.973 mm
Ø dL N/A N/A 4 mm N/A 4 mm N/A 4 mm N/A 4 mm
ep N/A 1 mm