Print Back
GGB-SY-bushes---metric
GGB-SY-bushes---metric-dimensions
Unit of Measure
Items GGB-SY-bushes---metric
PM2025SY
GGB SY bushes - metric
GGB-SY-bushes---metric
PM2030SY
GGB SY bushes - metric
GGB-SY-bushes---metric
PM2215SY
GGB SY bushes - metric
GGB-SY-bushes---metric
PM2220SY
GGB SY bushes - metric
GGB-SY-bushes---metric
PM2225SY
GGB SY bushes - metric
B N/A 25 mm N/A 30 mm N/A 15 mm N/A 20 mm N/A 25 mm
B max. N/A 25 mm N/A 30 mm N/A 15 mm N/A 20 mm N/A 25 mm
B min. N/A 25 mm N/A 30 mm N/A 15 mm N/A 20 mm N/A 25 mm
Clearance max. N/A 0.194 mm
Clearance min. N/A 0.02 mm
ci_max N/A -0,100 mm
ci_min N/A -0,400 mm
co N/A 0.5 mm
co_max N/A 0.8 mm
co_min N/A 0.2 mm
coa N/A 20 mm
coa_max N/A 28 mm
coa_min N/A 12 mm
Do N/A 23 mm N/A 23 mm N/A 25 mm N/A 25 mm N/A 25 mm
Housing N/A H7
dh_min N/A 23000 mm N/A 23000 mm N/A 25000 mm N/A 25000 mm N/A 25000 mm
Di N/A 20 mm N/A 20 mm N/A 22 mm N/A 22 mm N/A 22 mm
Di,a max. in H7 N/A 20.161 mm N/A 20.161 mm N/A 22.161 mm N/A 22.161 mm N/A 22.161 mm
Di,a min. in H7 N/A 20.02 mm N/A 20.02 mm N/A 22.02 mm N/A 22.02 mm N/A 22.02 mm
Shaft N/A h8
dj_min N/A 19.967 mm N/A 19.967 mm N/A 21.967 mm N/A 21.967 mm N/A 21.967 mm
dL N/A 4 mm N/A 4 mm N/A 6 mm N/A 6 mm N/A 6 mm
ep N/A 1.5 mm