Print Back
GGB-SY-thrust-washers---metric
GGB-SY-thrust-washers---metric-dimensions
Unit of Measure
Items GGB-SY-thrust-washers---metric
WC30SY
GGB SY thrust washers - metric
GGB-SY-thrust-washers---metric
WC35SY
GGB SY thrust washers - metric
GGB-SY-thrust-washers---metric
WC40SY
GGB SY thrust washers - metric
GGB-SY-thrust-washers---metric
WC45SY
GGB SY thrust washers - metric
GGB-SY-thrust-washers---metric
WC50SY
GGB SY thrust washers - metric
dD N/A 4.25 mm
dd_max N/A 4.375 mm
dd_min N/A 4.125 mm
di_max N/A 32.25 mm N/A 37.25 mm N/A 42.25 mm N/A 48.25 mm N/A 52.25 mm
Di N/A 32 mm N/A 38 mm N/A 42 mm N/A 48 mm N/A 52 mm
Do N/A 54 mm N/A 62 mm N/A 66 mm N/A 74 mm N/A 78 mm
do_min N/A 53.75 mm N/A 60.75 mm N/A 65.75 mm N/A 73.75 mm N/A 77.75 mm
dP N/A 43 mm N/A 50 mm N/A 54 mm N/A 61 mm N/A 65 mm
dp_max N/A 43.12 mm N/A 49.12 mm N/A 54.12 mm N/A 61.12 mm N/A 65.12 mm
dp_min N/A 42.88 mm N/A 48.88 mm N/A 53.88 mm N/A 60.88 mm N/A 64.88 mm
Ha max. N/A 1.2 mm N/A 1.2 mm N/A 1.2 mm N/A 1.7 mm N/A 1.7 mm
Ha min. N/A 0.95 mm N/A 0.95 mm N/A 0.95 mm N/A 1.45 mm N/A 1.45 mm
ST N/A 1.45 mm N/A 1.45 mm N/A 1.45 mm N/A 1.95 mm N/A 1.95 mm
st_min N/A 1.41 mm N/A 1.41 mm N/A 1.41 mm N/A 1.92 mm N/A 1.92 mm