Print Back
GGB-UNI---Bearing
GGB-UNI---Bearing-dimensions
Unit of Measure
Items GGB-UNI---Bearing
1-10
GGB UNI - Bearing
GGB-UNI---Bearing
1-15
GGB UNI - Bearing
GGB-UNI---Bearing
1-20
GGB UNI - Bearing
GGB-UNI---Bearing
1-25
GGB UNI - Bearing
GGB-UNI---Bearing
2-30
GGB UNI - Bearing
⌀-A N/A 10 mm N/A 15 mm N/A 20 mm N/A 25 mm N/A 30 mm
B N/A 28 mm N/A 28 mm N/A 28 mm N/A 28 mm N/A 42 mm
C N/A 72 mm N/A 72 mm N/A 72 mm N/A 72 mm N/A 104 mm
D N/A 8.5 mm N/A 8.5 mm N/A 8.5 mm N/A 8.5 mm N/A 10.5 mm
D1 N/A 13.5 mm N/A 13.5 mm N/A 13.5 mm N/A 13.5 mm N/A 18 mm
ball bore H7 N/A 12 mm N/A 17 mm N/A 23 mm N/A 28 mm N/A 34 mm
E N/A 17 mm N/A 17 mm N/A 17 mm N/A 17 mm N/A 25 mm
F N/A 95 mm N/A 95 mm N/A 95 mm N/A 95 mm N/A 130 mm
G N/A 25 mm N/A 25 mm N/A 25 mm N/A 25 mm N/A 41 mm
H N/A 56 mm N/A 56 mm N/A 56 mm N/A 56 mm N/A 84 mm
J N/A 12 mm N/A 12 mm N/A 12 mm N/A 12 mm N/A 14 mm
K N/A 8 mm N/A 8 mm N/A 8 mm N/A 8 mm N/A 14 mm
L N/A 3 mm N/A 3 mm N/A 3 mm N/A 3 mm N/A 5 mm
M N/A 46 mm N/A 46 mm N/A 46 mm N/A 46 mm N/A 72 mm
N N/A 20 mm N/A 20 mm N/A 20 mm N/A 20 mm N/A 40 mm
O N/A 34 mm N/A 34 mm N/A 34 mm N/A 34 mm N/A 51 mm
P N/A 42 mm N/A 42 mm N/A 42 mm N/A 42 mm N/A 68 mm
R N/A 23 mm N/A 23 mm N/A 23 mm N/A 23 mm N/A 45 mm
S N/A 0,5 x 45° N/A 0,5 x 45° N/A 0,5 x 45° N/A 0,5 x 45° N/A 2 x 45°
s1 N/A 0.5 mm N/A 0.5 mm N/A 0.5 mm N/A 0.5 mm N/A 2 mm
s2 N/A 45 mm
T N/A 52 mm N/A 52 mm N/A 52 mm N/A 52 mm N/A 83 mm
W N/A 11 mm N/A 11 mm N/A 11 mm N/A 11 mm N/A 20 mm