Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
HXAM-3T Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAB-3T Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAM-4T Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAB-4T Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAM-5T Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| W - Ball Width | N/A .500 in | N/A .500 in | N/A .593 in | N/A .593 in | N/A .813 in | |||||
| H - Head Width | N/A .220 in | N/A .220 in | N/A .265 in | N/A .265 in | N/A .355 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.938 in | N/A 1.938 in | N/A 2.125 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A 1.025 in | N/A 1.025 in | N/A 1.150 in | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .593 in | N/A .593 in | N/A .781 in | |||||
| C - Thread Length | N/A 1.000 in | N/A 1.000 in | N/A 1.187 in | N/A 1.187 in | N/A 1.281 in | |||||
| Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | |||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| O - Ball Shoulder Diameter | N/A .317 in | N/A .317 in | N/A .390 in | N/A .390 in | N/A .512 in | |||||
| a - Misalignment Angle | N/A 17 º | N/A 17 º | N/A 23 º | N/A 23 º | N/A 22 º | |||||
| Ultimate Radial Static Load Capacity | N/A 7,310 lbs | N/A 7,310 lbs | N/A 10,789 lbs | N/A 10,789 lbs | N/A 11,781 lbs | |||||
| Approximate Brg. Weight | N/A .06 lb | N/A .06 lb | N/A .12 lb | N/A .12 lb | N/A .16 lb | |||||
|
|
||||||||||