| Items |
HXAW-3E-10 Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends |
HXAG-3E-10 Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends |
HXAW-3E-10K Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends |
HXAG-3E-10K Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends |
HXAW-3EF-10 Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Female | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | |||||
| W - Ball Width | N/A .560 in | |||||||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | |||||
| A - Base to Center | N/A 1.625 in | |||||||||
| D - Head Diameter | N/A .781 in | |||||||||
| O - Ball Shoulder Diameter | N/A .301 in | |||||||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | |||||
| C - Thread Depth [inch] | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | |||||
| E - Diameter | N/A .500 in | |||||||||
| K - Boss Diameter | N/A .562 in | |||||||||
| F - Boss Height | N/A .250 in | N/A .250 in | N/A .250 in | N/A .250 in | N/A .250 in | |||||
| G - Base to Inspection Hole Center | N/A .375 in | |||||||||
| J - Wrench Flat Width | N/A .515 in | |||||||||
| a - Misalignment Angle | N/A 16 º | |||||||||
| Radial Clearance in. | N/A .002 Max. | |||||||||
| Ultimate Radial Static Load Capacity | N/A 5,482 lbs | N/A 5,482 lbs | N/A 5,482 lbs | N/A 5,482 lbs | N/A Consult Engineering | |||||
| Approximate Brg. Weight | N/A .080 lb | |||||||||
| M - Keyway Width | N/A | N/A | N/A .062 in | N/A .062 in | N/A | |||||
| N - Keyway Height | N/A | N/A | N/A .056 in | N/A .056 in | N/A | |||||
| Keyway | N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
| Type of Lubrication | N/A None | N/A None | N/A None | N/A None | N/A Flush Fitting | |||||
|
|
||||||||||