Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.
HXAW-E-10
Unit of Measure
Items HXAW-E-10
HXAW-3ET-10
Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating
HXAW-E-10
HXAG-3ET-10
Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating
HXAW-E-10
HXAW-3ET-11
Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating
HXAW-E-10
HXAG-3ET-11
Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating
HXAW-E-10
HXAW-4ET-10
Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in N/A .2500 in
W - Ball Width N/A .560 in N/A .560 in N/A .500 in N/A .500 in N/A .593 in
H - Head Width N/A .337 in N/A .337 in N/A .220 in N/A .220 in N/A .265 in
A - Base to Center N/A 1.625 in N/A 1.625 in N/A 1.375 in N/A 1.375 in N/A 1.625 in
D - Head Diameter N/A .781 in N/A .781 in N/A .750 in N/A .750 in N/A 1.000 in
O - Ball Shoulder Diameter N/A .301 in N/A .301 in N/A .319 in N/A .319 in N/A .390 in
Ball Diameter N/A .531 in N/A .531 in N/A .437 in N/A .437 in N/A .593 in
C - Thread Depth [inch] N/A .750 in N/A .750 in N/A .750 in N/A .750 in N/A .937 in
Thread Size N/A 5/16-24
Thread Class N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B
E - Diameter N/A .500 in N/A .500 in N/A .437 in N/A .437 in N/A .562 in
K - Boss Diameter N/A .562 in N/A .562 in N/A .500 in N/A .500 in N/A .625 in
F - Boss Height N/A .250 in N/A .250 in N/A .250 in N/A .250 in N/A .250 in
G - Base to Inspection Hole Center N/A .375 in
J - Wrench Flat Width N/A .515 in N/A .515 in N/A .452 in N/A .452 in N/A .577 in
a - Misalignment Angle N/A 16 º N/A 16 º N/A 13 º N/A 13 º N/A 23 º
No Load Rotational Breakaway Torque N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A 1 to 15 in·lb
Ultimate Radial Static Load Capacity N/A 5,482 lbs N/A 5,482 lbs N/A 4,854 lbs N/A 4,854 lbs N/A 8,509 lbs
Approximate Brg. Weight N/A .08 lb N/A .080 lb N/A .060 lb N/A .060 lb N/A .11 lb
Keyway N/A