| Items |
XALM-8 Aurora Bearing XALM & XALB Series Male Rod Ends (PTFE Liners Available) |
XALB-8 Aurora Bearing XALM & XALB Series Male Rod Ends (PTFE Liners Available) |
XALM-8T Aurora Bearing XALM & XALB Series Male Rod Ends (PTFE Liners Available) |
XALB-8T Aurora Bearing XALM & XALB Series Male Rod Ends (PTFE Liners Available) |
XALM-10 Aurora Bearing XALM & XALB Series Male Rod Ends (PTFE Liners Available) |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .5000 in | N/A .5000 in | N/A .5000 in | N/A .5000 in | N/A .6250 in | |||||
| W - Ball Width | N/A .625 in | N/A .625 in | N/A .625 in | N/A .625 in | N/A .750 in | |||||
| H - Head Width | N/A .500 in | N/A .500 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
| A - Base to Center | N/A 2.625 in | N/A 2.625 in | N/A 2.625 in | N/A 2.625 in | N/A 2.875 in | |||||
| D - Head Diameter | N/A 1.500 in | N/A 1.500 in | N/A 1.500 in | N/A 1.500 in | N/A 1.750 in | |||||
| Ball Diameter | N/A .937 in | N/A .937 in | N/A .937 in | N/A .937 in | N/A 1.125 in | |||||
| C - Thread Length | N/A 1.625 in | N/A 1.625 in | N/A 1.625 in | N/A 1.625 in | N/A 1.750 in | |||||
| Thread Size | N/A 5/8-18 | N/A 5/8-18 | N/A 5/8-18 | N/A 5/8-18 | N/A 3/4-16 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 10 º | N/A 10 º | N/A 10 º | N/A 10 º | N/A 13 º | |||||
| Ultimate Radial Static Load Capacity | N/A 14,889 lbs | N/A 14,889 lbs | N/A 14,889 lbs | N/A 14,889 lbs | N/A 19,243 lbs | |||||
| Approximate Brg. Weight | N/A .20 lb | N/A .20 lb | N/A .20 lb | N/A .20 lb | N/A .31 lb | |||||
| Type of Lubrication | N/A None | N/A None | N/A PTFE liner | N/A PTFE liner | N/A None | |||||
|
|
||||||||||