Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Items |
![]() PRM-5T Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
![]() PRB-5T Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
![]() PRM-6T Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
![]() PRB-6T Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
![]() PRM-7T Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
|||||
Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
Thread Configuration | N/A Male | |||||||||
B - Ball Bore | N/A .3125 in | N/A .3125 in | N/A .3750 in | N/A .3750 in | N/A .4375 in | |||||
W - Ball Width | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
H - Head Width | N/A .327 in | N/A .327 in | N/A .416 in | N/A .416 in | N/A .452 in | |||||
A - Base to Center | N/A 1.875 in | N/A 1.875 in | N/A 1.938 in | N/A 1.938 in | N/A 2.125 in | |||||
D - Head Diameter | N/A .900 in | N/A .900 in | N/A 1.025 in | N/A 1.025 in | N/A 1.150 in | |||||
Ball Diameter | N/A .593 in | N/A .593 in | N/A .687 in | N/A .687 in | N/A .781 in | |||||
C - Thread Length | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | N/A 1.281 in | |||||
Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | |||||
Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
a - Misalignment Angle | N/A 14 º | N/A 14 º | N/A 8 º | N/A 8 º | N/A 10 º | |||||
Ultimate Radial Static Load Capacity | N/A 8,330 lbs | N/A 8,330 lbs | N/A 10,946 lbs | N/A 10,946 lbs | N/A 14,049 lbs | |||||
No Load Rotational Breakaway Torque | N/A 1 to 15 in·lb | |||||||||
Approximate Brg. Weight | N/A .09 lb | N/A .09 lb | N/A .14 lb | N/A .14 lb | N/A .18 lb | |||||
|