Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
PRXM-4T Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
PRXB-4T Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
PRXM-5T Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
PRXB-5T Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
PRXM-6T Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .2500 in | N/A .2500 in | N/A .3125 in | N/A .3125 in | N/A .3750 in | |||||
| W - Ball Width | N/A .375 in | N/A .375 in | N/A .437 in | N/A .437 in | N/A .500 in | |||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .327 in | N/A .327 in | N/A .416 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.875 in | N/A 1.875 in | N/A 1.938 in | |||||
| D - Head Diameter | N/A .806 in | N/A .806 in | N/A .900 in | N/A .900 in | N/A 1.025 in | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .593 in | N/A .593 in | N/A .687 in | |||||
| C - Thread Length | N/A .968 in | N/A .968 in | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | |||||
| Thread Size | N/A 5/16-24 | N/A 5/16-24 | N/A 3/8-24 | N/A 3/8-24 | N/A 7/16-20 | |||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 6 º | N/A 6 º | N/A 14 º | N/A 14 º | N/A 8 º | |||||
| Ultimate Radial Static Load Capacity | N/A 7,544 lbs | N/A 7,544 lbs | N/A 9,135 lbs | N/A 9,135 lbs | N/A 10,946 lbs | |||||
| No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A 1 to 15 in·lb | N/A 1 to 15 in·lb | N/A 1 to 15 in·lb | |||||
| Approximate Brg. Weight [Lbs.] | N/A .07 | N/A 0.07 | N/A .10 | N/A 0.10 | N/A .15 | |||||
|
|
||||||||||