HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.
| Items |
68514424932 HD Type - Solid Bore |
68514424933 HD Type - Solid Bore |
68514424800 HD Type - Solid Bore |
68514417359 HD Type - Solid Bore |
68514417375 HD Type - Solid Bore |
|||||
| Description | N/A HD1-UJ-SOLIDXSOLID | N/A HD2-UJ-SOLIDXSOLID | N/A HD3-UJ-SOLIDXSOLID | N/A HD4-UJ-SOLIDXSOLID | N/A HD5-UJ-SOLIDXSOLID | |||||
| Type | N/A Universal Joints - HD Type | |||||||||
| Size | N/A HD1 | N/A HD2 | N/A HD3 | N/A HD4 | N/A HD5 | |||||
| Material | N/A Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Style | N/A Unbored | |||||||||
| Outside Diameter | N/A 0.380 in | N/A 0.500 in | N/A 0.620 in | N/A 0.750 in | N/A 0.880 in | |||||
| Overall Length | N/A 1.750 in | N/A 2.000 in | N/A 2.250 in | N/A 2.680 in | N/A 3.000 in | |||||
| Weight | N/A 0.05 lb | N/A 0.09 lb | N/A 0.16 lb | N/A 0.28 lb | N/A 0.44 lb | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Static Breaking Torque | N/A 110.00 in·lb | N/A 378.00 in·lb | N/A 540.00 in·lb | N/A 768.00 in·lb | N/A 1176.00 in·lb | |||||
| Bore Depth (Dimension C) | N/A 0.560 in | N/A 0.620 in | N/A 0.680 in | N/A 0.880 in | N/A 0.880 in | |||||
| Bore Type | N/A Solid | |||||||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.250 in6.00 mm | N/A 0.380 in9 mm | N/A 0.500 in12.00 mm | N/A 0.620 in15.00 mm | N/A 0.690 in17.00 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 110.00 in-lb | N/A 378.00 in-lb | N/A 540.00 in-lb | N/A 768.00 in-lb | N/A 1176.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 0.880 in | N/A 1.000 in | N/A 1.120 in | N/A 1.34 in | N/A 1.500 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 0.25270 in³ | N/A 0.50000 in³ | N/A 0.86490 in³ | N/A 1.50750 in³ | N/A 2.32320 in³ | |||||
|
|
||||||||||