The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.
See attached Assembly Instructions for repair procedure.
| Items |
68514449989 D/HD Type - Rivet Pins (Set of 25) |
68514449990 D/HD Type - Rivet Pins (Set of 25) |
68514449991 D/HD Type - Rivet Pins (Set of 25) |
68514449992 D/HD Type - Rivet Pins (Set of 25) |
68514449993 D/HD Type - Rivet Pins (Set of 25) |
|||||
| Description | N/A D/HD2-RIVET PINS-SET OF 25 | N/A D/HD3-RIVET PINS-SET OF 25 | N/A D/HD4-RIVET PINS-SET OF 25 | N/A D/HD5-RIVET PINS-SET OF 25 | N/A D/HD6-RIVET PINS-SET OF 25 | |||||
| Coupling Size | N/A D / HD2 | N/A D / HD3 | N/A D / HD4 | N/A D / HD5 | N/A D / HD6 | |||||
| Material | N/A Steel | |||||||||
| Style | N/A Rivet Pin Sets | |||||||||
| Weight | N/A 0.02 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.06 lb | N/A 0.09 lb | |||||
| # of Bolts | N/A 25 | |||||||||
|
|
||||||||||