| Items |
697904330946 HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore |
697904331813 HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore |
697904330977 HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore |
697904334364 HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore |
697904331844 HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore |
|||||
| Description | N/A FCX-1-HUB-1"-1/4X1/8KW; | N/A FCX-1.5-HUB-11/16-3/16X3/32KW; | N/A FCX-1-HUB-1-1/2-3/8X3/16KW; | N/A FCX-2.5-HUB-1-1/2-3/8X3/16KW; | N/A FCX-1.5-HUB-1-1/4-1/4X1/8KW; | |||||
| Bore Size | N/A 1 in | N/A 11/16 in | N/A 1-1/2 in | N/A 1-1/2 in | N/A 1 1/4 in | |||||
| Type | N/A HercuFlex Gear Coupling Hub | |||||||||
| Size | N/A 1 | N/A 1.5 | N/A 1 | N/A 2.5 | N/A 1.5 | |||||
| Hub Material | N/A AISI 1045 | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
| Keyway Size (W x D) | N/A 1/4x1/8 in | N/A 3/16X3/32 in | N/A 3/8x3/16 in | N/A 3/8x3/16 in | N/A 1/4x1/8 in | |||||
| Nominal Torque | N/A 11,300 in·lb1,277 N·m | N/A 26,100 in·lb2,949 N·m | N/A 11,300 in·lb1,277 N·m | N/A 79,700 in·lb9005 N·m | N/A 26,100 in·lb2,949 N·m | |||||
| Max Speed (Unbalanced) | N/A 6000 rpm | N/A 5500 rpm | N/A 6000 rpm | N/A 4400 rpm | N/A 5500 rpm | |||||
| Length thru Bore | N/A 1.69 in | N/A 1.94 in | N/A 1.69 in | N/A 3.03 in | N/A 1.94 in | |||||
| Style | N/A Bored | |||||||||
| Color | N/A Metallic | |||||||||
| Depth | N/A 1.69 in42.9 mm | N/A 1.94 in49.3 mm | N/A 1.69 in42.9 mm | N/A 3.03 in77 mm | N/A 1.94 in49.3 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.875 in48 mm | N/A 2.438 in62 mm | N/A 1.875 in48 mm | N/A 3.063 in78 mm | N/A 2.438 in62 mm | |||||
| Dimension HD | N/A 2.49 in63.3 mm | N/A 3.29 in83.5 mm | N/A 2.49 in63.3 mm | N/A 4.97 in126.4 mm | N/A 3.29 in83.5 mm | |||||
| Coupling Type | N/A Gear | |||||||||
| Weight | N/A | |||||||||
| Cubic inches | N/A | |||||||||
| Dimension L1 | N/A | |||||||||
| Dimension L2 | N/A | |||||||||
| Dimension L3 | N/A | |||||||||
| Dimension TW | N/A | |||||||||
|
|
||||||||||