Items |
697904364491 HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore |
697904364507 HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore |
697904364514 HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore |
697904364521 HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore |
697904364538 HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore |
|||||
Description | N/A FCXMM-1.5-HUB-SOLID | N/A FCXMM-2-HUB-SOLID | N/A FCXMM-2.5-HUB-RSB | N/A FCXMM-3-HUB-RSB | N/A FCXMM-3.5-HUB-RSB | |||||
Bore Size | N/A 0 in | N/A 0 in | N/A | N/A | N/A | |||||
Type | N/A HercuFlex Gear Coupling Hub | |||||||||
Size | N/A 1.5 | N/A 2 | N/A 2.5 | N/A 3 | N/A 3.5 | |||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
Keyway Size (W x D) | N/A | |||||||||
Nominal Torque | N/A 26,100 in·lb | N/A 44,850 in·lb | N/A 79,700 in·lb | N/A 135,700 in·lb | N/A 203,550 in·lb | |||||
Max Speed (Unbalanced) | N/A 5500 rpm | N/A 5000 rpm | N/A 4400 rpm | N/A 4000 rpm | N/A 3500 rpm | |||||
Length thru Bore | N/A 4.5 in | N/A 5.5 in | N/A 6.500 in | N/A 7 in | N/A 7.5 in | |||||
Style | N/A | |||||||||
Color | N/A Metallic | |||||||||
Depth | N/A | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A | |||||||||
Dimension HD | N/A 3.29 in | N/A 4.21 in | N/A 4.97 in | N/A 5.88 in | N/A 6.87 in | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A | |||||||||
Cubic inches | N/A | |||||||||
|