Print Back
HercuFlex® Gear Couplings Sleeves for FX (flanged style). Unequaled bore and torque capacity. • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
HercuFlex Gear Coupling Flanged Sleeve Type
Unit of Measure
Items HercuFlex Gear Coupling Flanged Sleeve Type
697904282344
HercuFlex FX Flange Type Sleeves
HercuFlex Gear Coupling Flanged Sleeve Type
697904282481
HercuFlex FX Flange Type Sleeves
HercuFlex Gear Coupling Flanged Sleeve Type
697904282351
HercuFlex FX Flange Type Sleeves
HercuFlex Gear Coupling Flanged Sleeve Type
697904282498
HercuFlex FX Flange Type Sleeves
HercuFlex Gear Coupling Flanged Sleeve Type
697904282368
HercuFlex FX Flange Type Sleeves
Description  N/A FX-1E-SLEEVE-W/SEAL N/A FX-1S-SLEEVE-W/SEAL N/A FX-1.5E-SLEEVE-W/SEAL N/A FX-1.5S-SLEEVE-W/SEAL N/A FX-2E-SLEEVE-W/SEAL
Size  N/A 1 in N/A 1 in N/A 1.5 in N/A 1.5 in N/A 2 in
Hub Style N/A Exposed Bolt N/A Shroudded Bolt N/A Exposed Bolt N/A Shroudded Bolt N/A Exposed Bolt
Type N/A CX Sleeves
Length thru Bore N/A 1.69 in42.9 mm N/A 1.69 in42.9 mm N/A 1.94 in49.3 mm N/A 1.94 in49.3 mm N/A 2.44 in62 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48 mm N/A 1.875 in48 mm N/A 2.438 in62 mm N/A 2.438 in62 mm N/A 3.063 in78 mm
Material N/A 1045 Steel
Color N/A Metallic
Style N/A Exposed Bolt N/A Shroudded Bolt N/A Exposed Bolt N/A Shroudded Bolt N/A Exposed Bolt
Application N/A Driver and Driven
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.3 mm
Dimension AD N/A
Dimension D N/A 3.26 in82.8 mm N/A 3.26 in82.8 mm N/A 4.11 in104.3 mm N/A 4.11 in104.3 mm N/A 5.1 in129.6 mm
Dimension FD N/A 4.56 in115.8 mm N/A 4.56 in115.8 mm N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 7 in177.8 mm
Weight N/A
Complete Coupling Weight N/A
Max. Speed (Unbalanced) N/A 6000 rpm N/A 6000 rpm N/A 5500 rpm N/A 5500 rpm N/A 5000 rpm
Max. Speed (Balanced) N/A 9000 rpm N/A 9000 rpm N/A 8,250 rpm N/A 8,250 rpm N/A 7,500 rpm
Torque N/A 11,300 in·lb N/A 11,300 in·lb N/A 26,100 in·lb N/A 26,100 in·lb N/A 44,850 in·lb
Max. Angular Misalignment (per Gear Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A