Print Back
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
HercuFlex FXL side view
Unit of Measure
Items HercuFlex FXL side view
697904290400
HercuFlex FXL Flange Type Sleeves
HercuFlex FXL side view
697904290547
HercuFlex FXL Flange Type Sleeves
HercuFlex FXL side view
697904290394
HercuFlex FXL Flange Type Sleeves
HercuFlex FXL side view
697904290530
HercuFlex FXL Flange Type Sleeves
HercuFlex FXL side view
697904290424
HercuFlex FXL Flange Type Sleeves
Description  N/A FXL-1.5E-SLEEVE N/A FXL-1.5S-SLEEVE N/A FXL-1E-SLEEVE N/A FXL-1S-SLEEVE N/A FXL-2.5E-SLEEVE
Size  N/A 1.5 in N/A 1.5 in N/A 1 in N/A 1 in N/A 2.5 in
Hub Style N/A Exposed Bolt N/A Shroudded Bolt N/A Exposed Bolt N/A Shroudded Bolt N/A Exposed Bolt
Type N/A FXL Sleeves
Max. Bore (Dimensions ID1/ID2) N/A
Length thru Bore N/A
Height N/A
Depth N/A
Width N/A
Material N/A Alloy Steel
Color N/A Metallic
Style N/A
Application N/A Driver and Driven
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.19 in4.8 mm
Dimension AD N/A
Dimension D N/A
Dimension FD N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 4.56 in115.8 mm N/A 4.56 in115.8 mm N/A 8.38 in212.9 mm
Weight N/A
Complete Coupling Weight N/A
Max. Speed (Unbalanced) N/A 5500 rpm N/A 5500 rpm N/A 6000 rpm N/A 6000 rpm N/A 4400 rpm
Max. Speed (Balanced) N/A 8,250 rpm N/A 8,250 rpm N/A 9000 rpm N/A 9000 rpm N/A 6,600 rpm
Nominal Torque N/A 15,000 in·lb N/A 15,000 in·lb N/A 8,000 in·lb N/A 8,000 in·lb N/A 69,300 in·lb
Max. Angular Misalignment (per Gear Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A