Print Back
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
HercuFlex FXL side view
Unit of Measure
Items HercuFlex FXL side view
697904347944
FXL-1-HUB-1-1/4-1/4X1/8KW
HercuFlex FXL side view
697904348781
FXL-1.5-HUB-1-7/8-1/2X1/4KW
HercuFlex FXL side view
697904349924
FXL-2-HUB-2-3/4-5/8X5/16KW
HercuFlex FXL side view
697904349702
FXL-2-HUB-1-3/8-5/16X5/32KW
HercuFlex FXL side view
697904349931
FXL-2-HUB-2-3/8-5/8X5/16KW
Description  N/A FXL-1-HUB-1-1/4-1/4X1/8KW N/A FXL-1.5-HUB-1-7/8-1/2X1/4KW N/A FXL-2-HUB-2-3/4-5/8X5/16KW N/A FXL-2-HUB-1-3/8-5/16X5/32KW N/A FXL-2-HUB-2-3/8-5/8X5/16KW
Bore Size  N/A 1-1/4 in N/A 1-7/8 in N/A 2-3/4 in N/A 1-3/8 in N/A 2-3/8 in
Type N/A HercuFlex® Gear Coupling Hub
Size N/A 1 N/A 1.5 N/A 2 N/A 2 N/A 2
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A
Keyway Size (W x D) N/A 1/4x1/8 in N/A 1/2X1/4 in N/A 5/8X5/16 in N/A 5/16X5/32 in N/A 5/8X5/16 in
Nominal Torque N/A 8,000 in·lb904 N·m N/A 15,000 in·lb1,695 N·m N/A 39,000 in·lb4,406 N·m N/A 39,000 in·lb4,406 N·m N/A 39,000 in·lb4,406 N·m
Max Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 5000 rpm N/A 5000 rpm
Length thru Bore N/A 1.69 in N/A 1.94 in N/A 2.44 in N/A 2.44 in N/A 2.44 in
Style N/A Bored
Color N/A Metallic
Depth N/A 1.69 in42.9 mm N/A 1.94 in49.3 mm N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.44 in62 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.563 in40 mm N/A 2 1/8 in55 mm N/A 2.813 in71 mm N/A 2.813 in71 mm N/A 2.813 in71 mm
Dimension HD N/A 2.06 in52.3 mm N/A 2.85 in72.4 mm N/A 3.75 in95.2 mm N/A 3.75 in95.2 mm N/A 3.75 in95.2 mm
Coupling Type N/A Gear
Weight N/A
Cubic inches N/A