Print Back
Metric HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
HercuFlex FXL side view
Unit of Measure
Items HercuFlex FXL side view
697904349016
FXL-1.5-HUB-40MMP7-12X3.3MMKW
HercuFlex FXL side view
697904353624
FXL-3.5-HUB-90MMP7-25X5.4MMKW
HercuFlex FXL side view
697904354294
FXL-4-HUB-110MMP7-28X6.4MMKW
HercuFlex FXL side view
697904355734
FXL-4.5-HUB-162MMP7-40X9.4MMKW
HercuFlex FXL side view
697904358858
FXL-5.5-HUB-212MMR7-50X11.4MMKW
Description  N/A FXL-1.5-HUB-40MMP7-12X3.3MMKW N/A FXL-3.5-HUB-90MMP7-25X5.4MMKW N/A FXL-4-HUB-110MMP7-28X6.4MMKW N/A FXL-4.5-HUB-162MMP7-40X9.4MMKW N/A FXL-5.5-HUB-212MMR7-50X11.4MMKW
Bore Size N/A 40 mm N/A 90 mm N/A 110 mm N/A 162 mm N/A 212 mm
Size N/A 1.5 N/A 3.5 N/A 4 N/A 4.5 N/A 5.5
Type N/A HercuFlex® Gear Coupling Hub
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A
Keyway Size (W x D) N/A 12X3.3MM mm N/A 25MMX5.4MM mm N/A 28MMX6.4MM mm N/A 40X9.4MM mm N/A 50MMX11.4MM mm
Nominal Torque N/A 15,000 N·m1,695 in·lb N/A 177,000 N·m19,998 in·lb N/A 270,900 N·m30,608 in·lb N/A 370,700 N·m41,883 in·lb N/A 670,700 N·m75,779 in·lb
Max Speed (Unbalanced) N/A 5500 rpm N/A 3500 rpm N/A 3000 rpm N/A 2700 rpm N/A 2200 rpm
Length thru Bore N/A 1.94 in N/A 4.19 in N/A 4.75 in N/A 5.31 in N/A 6.91 in
Style N/A Bored
Depth N/A 1.94 in49.3 mm N/A 4.19 in106.4 mm N/A 4.75 in120.7 mm N/A 5.31 in134.9 mm N/A 6.91 in175.5 mm
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 2 1/8 in55 mm N/A 4.75 in120 mm N/A 5.675 in145 mm N/A 6.375 in167 mm N/A 8 3/8 in212 mm
Dimension HD N/A 2.85 in72.4 mm N/A 6.34 in161.1 mm N/A 7.41 in188.3 mm N/A 8.38 in212.8 mm N/A 10.52 in267.3 mm
Dimension L1 N/A
Dimension L2 N/A
Dimension L3 N/A
Dimension TW N/A
Coupling Type N/A Gear
Weight N/A
Cubic inches N/A