| Items |
68514437079 Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial |
68514437099 Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial |
68514437431 Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial |
68514440667 Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial |
||||
| Description | N/A HEC-3-3/4-PULLEY | N/A HEC-3-1-1/8-PULLEY | N/A HEC-3-7/8-PULLEY | N/A HEC-3-1"-PULLEY | ||||
| Bore Diameter | N/A 3/4 in | N/A 1 1/8 in | N/A 7/8 in | N/A 1 in | ||||
| Model | N/A HEC-3 | |||||||
| Type | N/A Adjustable Center - Driver | |||||||
| Belt Size | N/A 1922V | |||||||
| Outside Diameter | N/A 8.250 in | |||||||
| Overall Length | N/A 8.750 in | |||||||
| Weight | N/A 19.00 lb | |||||||
| UPC Number | N/A 37079 | N/A 37099 | N/A 37431 | N/A 40667 | ||||
| Cubic inches | N/A 595.54688 in³ | |||||||
|
|
||||||||