Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
HAB-T spherical bearing product image
HAB-T Dimensional Drawing
Unit of Measure
Items HAB-T spherical bearing product image
HAB-3T
Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating
HAB-T spherical bearing product image
HAB-3TG
Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating
HAB-T spherical bearing product image
HAB-4T
Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating
HAB-T spherical bearing product image
HAB-4TG
Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating
HAB-T spherical bearing product image
HAB-5T
Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating
Bearing Type N/A Plain N/A Grooved N/A Plain N/A Grooved N/A Plain
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
D - Outside Diameter N/A .5625 in N/A .5625 in N/A .7400 in N/A .7400 in N/A .9060 in
W - Ball Width N/A .500 in N/A .500 in N/A .593 in N/A .593 in N/A .813 in
H - Race Width N/A .210 in N/A .210 in N/A .255 in N/A .255 in N/A .345 in
M - Chamfer N/A .020 in N/A .020 in N/A .020 in N/A .020 in N/A .030 in
O - Ball Shoulder Diameter N/A .317 in N/A .317 in N/A .390 in N/A .390 in N/A .512 in
P - Groove Depth N/A N/A .020 in N/A N/A .025 in N/A
G - Groove Pitch Diameter N/A N/A .490 in N/A N/A .674 in N/A
R - Grooved Radius N/A N/A .010 in N/A N/A .010 in N/A
Ball Diameter N/A .437 in N/A .437 in N/A .593 in N/A .593 in N/A .781 in
a - Misalignment Angle N/A 17 º N/A 17 º N/A 24 º N/A 24 º N/A 23 º
Radial Static Limit Load Capacity N/A 6,334 lbs N/A 6,334 lbs N/A 7,560 lbs N/A 7,560 lbs N/A 16,975 lbs
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .04 lb N/A .04 lb N/A .08 lb