Items |
![]() HAB-3E-3 Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings |
![]() HAB-3EG-3 Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings |
![]() HAB-4E Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings |
![]() HAB-4EG Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings |
![]() HAB-5E-4 Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings |
|||||
Bearing Type | N/A Plain | N/A Grooved | N/A Plain | N/A Grooved | N/A Plain | |||||
B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
D - Outside Diameter | N/A .5625 in | N/A .5625 in | N/A .7400 in | N/A .7400 in | N/A .6875 in | |||||
W - Ball Width | N/A .500 in | N/A .500 in | N/A .593 in | N/A .593 in | N/A .625 in | |||||
H - Race Width | N/A .210 in | N/A .210 in | N/A .255 in | N/A .255 in | N/A .255 in | |||||
M - Chamfer | N/A .010 in | N/A | N/A .010 in | N/A | N/A .010 in | |||||
O - Ball Shoulder Diameter | N/A .319 in | N/A .319 in | N/A .390 in | N/A .390 in | N/A .418 in | |||||
P - Groove Depth | N/A | N/A .025 in | N/A | N/A .025 in | N/A | |||||
G - Groove Pitch Diameter | N/A | N/A .494 in | N/A | N/A .674 in | N/A | |||||
R - Grooved Radius | N/A | N/A .010 in | N/A | N/A .010 in | N/A | |||||
Ball Diameter | N/A .437 in | N/A .437 in | N/A .593 in | N/A .593 in | N/A .593 in | |||||
a - Misalignment Angle | N/A 13 º | N/A 13 º | N/A 23 º | N/A 23 º | N/A 18 º | |||||
Radial Clearance in. | N/A .002 Max. | |||||||||
Radial Static Limit Load Capacity | N/A 6,334 lbs | N/A 6,334 lbs | N/A 10,564 lbs | N/A 10,564 lbs | N/A 10,564 lbs | |||||
Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .04 lb | N/A .04 lb | N/A .03 lb | |||||
BC | N/A .010 in | |||||||||
|