Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Items |
![]() PNB-3T Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
![]() PNB-3TG Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
![]() PNB-4T Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
![]() PNB-4TG Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
![]() PNB-5T Aurora Bearing PNB-TG & PNB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating |
|||||
Bearing Type | N/A Plain | N/A Grooved | N/A Plain | N/A Grooved | N/A Plain | |||||
B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
D - Outside Diameter | N/A .5625 in | N/A .5625 in | N/A .6562 in | N/A .6562 in | N/A .7500 in | |||||
W - Ball Width | N/A .281 in | N/A .281 in | N/A .343 in | N/A .343 in | N/A .375 in | |||||
H - Race Width | N/A .218 in | N/A .218 in | N/A .250 in | N/A .250 in | N/A .281 in | |||||
O - Ball Shoulder Diameter | N/A .293 in | N/A .293 in | N/A .364 in | N/A .364 in | N/A .419 in | |||||
P - Groove Depth | N/A | N/A .025 in | N/A | N/A .025 in | N/A | |||||
G - Groove Pitch Diameter | N/A | N/A .500 in | N/A | N/A .594 in | N/A | |||||
R - Grooved Radius | N/A | N/A .010 in | N/A | N/A .010 in | N/A | |||||
Ball Diameter | N/A .406 in | N/A .406 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
a - Misalignment Angle | N/A 10 º | |||||||||
Radial Static Limit Load | N/A 3,975 lbs | N/A 3,975 lbs | N/A 6,040 lbs | N/A 6,040 lbs | N/A 8,750 lbs | |||||
Axial Static Limit Load Capacity | N/A 150 lb | N/A 150 lb | N/A 430 lb | N/A 430 lb | N/A 700 lb | |||||
No Load Rotational Breakaway Torque | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 5.0 in·lb | N/A .25 to 8.0 in·lb | |||||
Approximate Brg. Weight | N/A .02 lb | N/A .02 lb | N/A .02 lb | N/A .02 lb | N/A .03 lb | |||||
|