Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated - PTFE Lined.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PWB-5TG
  PNB-TG and PNB-T product image
PWB-TG & PWB-T Dimensional Drawing
Unit of Measure
Items   PNB-TG and PNB-T product image
PWB-3T
Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating
  PNB-TG and PNB-T product image
PWB-3TG
Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating
  PNB-TG and PNB-T product image
PWB-4T
Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating
  PNB-TG and PNB-T product image
PWB-4TG
Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating
  PNB-TG and PNB-T product image
PWB-5T
Aurora Bearing PWB-TG & PWB-T Series Spherical Bearings - PTFE Lined - Self-Lubricating
Bearing Type N/A Plain N/A Grooved N/A Plain N/A Grooved N/A Plain
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
D - Outside Diameter N/A .6250 in N/A .6250 in N/A .6250 in N/A .6250 in N/A .6875 in
W - Ball Width N/A .437 in
H - Race Width N/A .327 in N/A .327 in N/A .327 in N/A .327 in N/A .317 in
O - Ball Shoulder Diameter N/A .30 in N/A .30 in N/A .30 in N/A .30 in N/A .401 in
P - Groove Depth N/A N/A .025 in N/A N/A .025 in N/A
G - Groove Pitch Diameter N/A N/A .563 in N/A N/A .563 in N/A
R - Grooved Radius N/A N/A .010 in N/A N/A .010 in N/A
Ball Diameter N/A .531 in N/A .531 in N/A .531 in N/A .531 in N/A .593 in
a - Misalignment Angle N/A 15 º N/A 15 º N/A 15 º N/A 15 º N/A 14 º
Radial Static Limit Load N/A 2,500 lbs N/A 2,500 lbs N/A 5,500 lbs N/A 5,500 lbs N/A 9,400 lbs
Axial Static Limit Load Capacity N/A 1,770 lb N/A 1,770 lb N/A 1,770 lb N/A 1,770 lb N/A 1,640 lb
No Load Rotational Breakaway Torque N/A .25 to 5.0 in·lb N/A .25 to 5.0 in·lb N/A .25 to 5.0 in·lb N/A .25 to 5.0 in·lb N/A .25 to 8.0 in·lb
Approximate Brg. Weight N/A .03 lb N/A .03 lb N/A .03 lb N/A .03 lb N/A .04 lb