Print Back
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Lovejoy C Type – Higher Torque Jaw Coupling
H Type Coupling Hubs w/ Rough Stock Bore - Imperial, DimDraw Style 3
Unit of Measure
Items Lovejoy C Type – Higher Torque Jaw Coupling
68514426040
C Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy C Type – Higher Torque Jaw Coupling
68514426037
C Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy C Type – Higher Torque Jaw Coupling
68514426036
C Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy C Type – Higher Torque Jaw Coupling
68514426042
C Type Hubs with Keyway - Inch (Imperial) Bores
Lovejoy C Type – Higher Torque Jaw Coupling
68514426038
C Type Hubs with Keyway - Inch (Imperial) Bores
Description  N/A C226-HUB-1-1/2-3/8X3/16KW N/A C226-HUB-1-1/4-1/4X1/8KW N/A C226-HUB-1-1/8-1/4X1/8KW N/A C226-HUB-1-3/4-3/8X3/16KW N/A C226-HUB-1-3/8-5/16X5/32KW
Bore Size  N/A 1 1/2 in N/A 1 1/4 in N/A 1 1/8 in N/A 1 3/4 in N/A 1 3/8 in
Hub Style N/A 3
Coupling Type N/A Jaw
Coupling N/A C226
Material N/A Cast Iron
Thread (Dimension T) N/A 1/2-13
Keyway Size (W x D) N/A 3/8 x 3/16 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 3/8 x 3/16 in N/A 5/16 x 5/32 in
Length thru Bore N/A 2.750 in69.85 mm
Outside Diameter N/A 5.150 in130.81 mm
Color N/A Gray/Metallic
Nominal Torque N/A 2988.00 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 2.500 in64.00 mm
Overall Length of Hub N/A 4.250 in107.95 mm
Max. Speed N/A 4800.00 rpm
Dimension CD N/A 5.500 in139.70 mm
Dimension CL N/A 0.120 in3.05 mm
Dimension G N/A 1.500 in38.10 mm
Dimension HD N/A 4.120 in104.65 mm
Dimension SL N/A 1.380 in35.05 mm
Moment of Inertia WR2 N/A 74.000 lb·in²
Rated HP at 100 rpm N/A 4.70 hp
Rated HP at 1,200 rpm N/A 56.40 hp
Rated HP at 1,800 rpm N/A 85.00 hp
Rated HP at 3,600 rpm N/A 169.20 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 11.10 lb N/A 12.10 lb N/A 12.10 lb N/A 11.10 lb N/A 12.10 lb
Weight (Complete Coupling w/ Max. Bores) N/A 29.00 lb
Weight (Complete Coupling w/ Min. Bores) N/A 22.00 lb
Cubic inches N/A 112.72063 in³