Print Back
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
C Type Cushions
Unit of Measure
Items C Type Cushions
68514414545
C Type Cushion Set of 6
C Type Cushions
68514414547
C Type Cushion Set of 6
C Type Cushions
68514414633
C Type Cushion Set of 6
C Type Cushions
68514414637
C Type Cushion Set of 6
C Type Cushions
68514414712
C Type Cushion Set of 6
Description  N/A C226-CUSHION-BRONZE-SET OF 6 N/A C226-CUSHION-SXB-SET OF 6 N/A C276-CUSHION-SXB-SET OF 6 N/A C276-CUSHION-HYTREL-SET OF 6 N/A C280-CUSHION-SXB-SET OF 6
Height N/A 1.313 in N/A 1.313 in N/A 1.563 in N/A 1.563 in N/A 1.875 in
Depth N/A 0.625 in N/A 0.625 in N/A 0.750 in N/A 0.750 in N/A 0.750 in
Length N/A 1.375 in N/A 1.375 in N/A 1.500 in N/A 1.500 in N/A 1.500 in
Cubic inches N/A 1.12836 in³ N/A 1.12836 in³ N/A 1.75781 in³ N/A 1.75781 in³ N/A 2.10938 in³
Overall Length of Hub N/A 1.313 in33.35 mm N/A 1.313 in33.35 mm N/A 1.563 in39.69 mm N/A 1.563 in39.69 mm N/A 1.875 in47.63 mm
Type N/A Jaw
Coupling Size N/A C226 N/A C226 N/A C276 N/A C276 N/A C280
Quantity N/A 6
Material N/A Bronze N/A SXB (NBR) N/A SXB (NBR) N/A Hytrel® N/A SXB (NBR)
Weight N/A 2.10 lb N/A 0.31 lb N/A 0.50 lb N/A 0.50 lb N/A 0.56 lb