| Items |
69790405176 Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric |
69790405177 Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric |
69790405178 Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric |
69790405179 Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric |
69790405181 Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric |
|||||
| Description | N/A 1020-SEAL KIT-HORIZONTAL | N/A 1030-SEAL KIT-HORIZONTAL | N/A 1040-SEAL KIT-HORIZONTAL | N/A 1050-SEAL KIT-HORIZONTAL | N/A 1070-SEAL KIT-HORIZONTAL | |||||
| Height | N/A 3.750 in | N/A 3.750 in | N/A 3.750 in | N/A 4.000 in | N/A 4.000 in | |||||
| Depth | N/A 1.00 in | |||||||||
| Width | N/A 3.000 in | N/A 3.000 in | N/A 3.000 in | N/A 3.75 in | N/A 3.75 in | |||||
| Type | N/A Grid | |||||||||
| Material | N/A Buna-N | |||||||||
| Style | N/A Horizontal | |||||||||
| Color | N/A Black | |||||||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1040 | N/A 1050 | N/A 1070 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1070T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2040H | N/A GF2050H | N/A GF2070H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1070T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1040H | N/A 1050H | N/A 1070H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1070T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2040V | N/A GF2050V | N/A GF2070V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1070T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1040V | N/A 1050V | N/A 1070V | |||||
| Cubic inches | N/A 11.25000 in³ | N/A 11.25000 in³ | N/A 11.25000 in³ | N/A 15.00000 in³ | N/A 15.00000 in³ | |||||
| Weight | N/A 0.02 lb | N/A 0.08 lb | N/A 0.04 lb | N/A 0.03 lb | N/A 0.08 lb | |||||
|
|
||||||||||