| Items |
69790405290 Grid Coupling Tapered Components - Cover, Horizontal Style - Metric |
69790405291 Grid Coupling Tapered Components - Cover, Horizontal Style - Metric |
69790405292 Grid Coupling Tapered Components - Cover, Horizontal Style - Metric |
69790405293 Grid Coupling Tapered Components - Cover, Horizontal Style - Metric |
69790405294 Grid Coupling Tapered Components - Cover, Horizontal Style - Metric |
|||||
| Description | N/A 1020-CVR SET 2PC-HZ MM | N/A 1030-CVR SET 2PC-HZ MM | N/A 1040-CVR SET 2PC-HZ MM | N/A 1050-CVR SET 2PC-HZ MM | N/A 1060-CVR SET 2PC-HZ MM | |||||
| Height | N/A 4.000 in | N/A 4.380 in | N/A 4.630 in | N/A 5.440 in | N/A 5.940 in | |||||
| Depth | N/A 2.630 in | N/A 2.690 in | N/A 2.750 in | N/A 3.130 in | N/A 3.630 in | |||||
| Width | N/A 4.000 in | N/A 4.380 in | N/A 4.630 in | N/A 5.440 in | N/A 5.940 in | |||||
| Outside Diameter | N/A 4.000 in101.60 mm | N/A 4.380 in111.25 mm | N/A 4.630 in117.60 mm | N/A 5.440 in138.18 mm | N/A 5.940 in150.88 mm | |||||
| Type | N/A Grid | |||||||||
| Material | N/A Aluminum | |||||||||
| Cover Style | N/A Horizontal | |||||||||
| Weight | N/A 1.25 lb | N/A 1.88 lb | N/A 1.98 lb | N/A 2.50 lb | N/A 3.50 lb | |||||
| Color | N/A Silver | |||||||||
| Dimension L (Horizontal Style Cover) | N/A 2.630 in66.80 mm | N/A 2.690 in68.33 mm | N/A 2.750 in69.85 mm | N/A 3.130 in79.50 mm | N/A 3.630 in92.20 mm | |||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1040 | N/A 1050 | N/A 1060 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2040H | N/A GF2050H | N/A GF2060H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1040H | N/A 1050H | N/A 1060H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2040V | N/A GF2050V | N/A GF2060V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1040V | N/A 1050V | N/A 1060V | |||||
| Cubic inches | N/A 42.08000 in³ | N/A 51.60604 in³ | N/A 58.95148 in³ | N/A 92.62797 in³ | N/A 128.07947 in³ | |||||
|
|
||||||||||