| Items |
69790499254 Grid Coupling Straight Components - Grid Only - Metric |
69790499255 Grid Coupling Straight Components - Grid Only - Metric |
69790405259 Grid Coupling Straight Components - Grid Only - Metric |
|||
| Description | N/A 1190-GRID ONLY | N/A 1200-GRID ONLY | N/A 1170-GRID ONLY | |||
| Height | N/A 22.150 in | N/A 24.510 in | N/A 18.070 in | |||
| Depth | N/A 8.200 in | N/A 8.600 in | N/A 7.41 in | |||
| Width | N/A 22.150 in | N/A 24.510 in | N/A 18.070 in | |||
| Outside Diameter | N/A 22.150 in562.61 mm | N/A 24.510 in622.55 mm | N/A 18.070 in458.98 mm | |||
| Type | N/A Grid | |||||
| Material | N/A Alloy Steel | |||||
| Weight | N/A 12.70 lb | N/A 12.75 lb | N/A 12.60 lb | |||
| Color | N/A Black/Metallic | |||||
| Dimension L (Horizontal Style Cover) | N/A 8.200 in208.28 mm | N/A 8.600 in218.44 mm | N/A 7.410 in188.21 mm | |||
| Lovejoy® Grid Coupling Size | N/A 1190 | N/A 1200 | N/A 1170 | |||
| Cubic inches | N/A 4023.10450 in³ | N/A 5166.36486 in³ | N/A 2419.54951 in³ | |||
|
|
||||||