Items |
![]() 69790410557 Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric |
![]() 69790410561 Grid Coupling Straight Components - Seal Kit, Horizontal Style - Metric |
||
Description | N/A 1190-SEAL KIT-HORIZONTAL | N/A 1200-SEAL KIT-HORIZONTAL | ||
Width | N/A 14.000 in | |||
Depth | N/A 1.500 in | |||
Height | N/A 17.000 in | |||
Cubic inches | N/A 357.00000 in³ | |||
Type | N/A Grid | |||
Material | N/A Buna-N | |||
Weight | N/A 1.00 lb | N/A 1.06 lb | ||
Style | N/A Horizontal | |||
Color | N/A Black | |||
Lovejoy® Grid Coupling Size | N/A 1190 | N/A 1200 | ||
|