| Items |
69790406251 Spacer Hub Hardware - Metric |
69790406252 Spacer Hub Hardware - Metric |
69790406253 Spacer Hub Hardware - Metric |
69790406254 Spacer Hub Hardware - Metric |
69790406255 Spacer Hub Hardware - Metric |
|||||
| Description | N/A 1020-SPCR HUB HARDWARE KIT | N/A 1030-SPCR HUB HARDWARE KIT | N/A 1040-SPCR HUB HARDWARE KIT | N/A 1050-SPCR HUB HARDWARE KIT | N/A 1060-SPCR HUB HARDWARE KIT | |||||
| Width | N/A 5.00 in | |||||||||
| Bore Type | N/A No Bore | |||||||||
| Type | N/A Spacer Hub Hardware | |||||||||
| Material | N/A Steel | |||||||||
| Height | N/A 3.00 in | |||||||||
| Depth | N/A 1.00 in | |||||||||
| Application | N/A Fasteners | |||||||||
| Number of Pieces | N/A 8 | |||||||||
| Weight | N/A 0.06 lb | N/A 0.12 lb | N/A 0.14 lb | N/A 0.25 lb | N/A 0.38 lb | |||||
| Color | N/A Gray/Metallic | |||||||||
| Coupling Type | N/A Gear | |||||||||
| Lovejoy® Grid Coupling Size | N/A 1020 | N/A 1030 | N/A 1040 | N/A 1050 | N/A 1060 | |||||
| Falk™ Steelflex® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number | N/A GF2020H | N/A GF2030H | N/A GF2040H | N/A GF2050H | N/A GF2060H | |||||
| Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number | N/A 1020T10 | N/A 1030T10 | N/A 1040T10 | N/A 1050T10 | N/A 1060T10 | |||||
| Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number | N/A 1020H | N/A 1030H | N/A 1040H | N/A 1050H | N/A 1060H | |||||
| Falk™ Steelflex® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number | N/A GF2020V | N/A GF2030V | N/A GF2040V | N/A GF2050V | N/A GF2060V | |||||
| Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number | N/A 1020T20 | N/A 1030T20 | N/A 1040T20 | N/A 1050T20 | N/A 1060T20 | |||||
| Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number | N/A 1020V | N/A 1030V | N/A 1040V | N/A 1050V | N/A 1060V | |||||
| Cubic inches | N/A 15.00000 in³ | |||||||||
|
|
||||||||||