Print Back
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Horizontal Cover Style Grid Couplings
Grid Coupling with Horizontal Style Cover
Unit of Measure
Items Horizontal Cover Style Grid Couplings
69790405273
Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial
Horizontal Cover Style Grid Couplings
69790405274
Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial
Horizontal Cover Style Grid Couplings
69790405275
Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial
Horizontal Cover Style Grid Couplings
69790405276
Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial
Horizontal Cover Style Grid Couplings
69790405277
Grid Coupling Tapered Components - Cover, Horizontal Style - Imperial
Description  N/A 1020-CVR SET 2PC-HZ IN N/A 1030-CVR SET 2PC-HZ IN N/A 1040-CVR SET 2PC-HZ IN N/A 1050-CVR SET 2PC-HZ IN N/A 1060-CVR SET 2PC-HZ IN
Height N/A 4.000 in N/A 4.380 in N/A 4.630 in N/A 5.440 in N/A 5.940 in
Depth N/A 2.630 in N/A 2.690 in N/A 2.750 in N/A 3.130 in N/A 3.630 in
Width N/A 4.000 in N/A 4.380 in N/A 4.630 in N/A 5.440 in N/A 5.940 in
Outside Diameter N/A 4.000 in101.60 mm N/A 4.380 in111.25 mm N/A 4.630 in117.60 mm N/A 5.440 in138.18 mm N/A 5.940 in150.88 mm
Type N/A Grid
Material N/A Aluminum
Cover Style N/A Horizontal
Weight N/A 1.25 lb N/A 1.98 lb N/A 2.09 lb N/A 2.93 lb N/A 3.89 lb
Color N/A Silver
Dimension L (Horizontal Style Cover) N/A 2.630 in66.80 mm N/A 2.690 in68.33 mm N/A 2.750 in69.85 mm N/A 3.130 in79.50 mm N/A 3.630 in92.20 mm
Lovejoy® Grid Coupling Size N/A 1020 N/A 1030 N/A 1040 N/A 1050 N/A 1060
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number N/A GF2020H N/A GF2030H N/A GF2040H N/A GF2050H N/A GF2060H
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number N/A 1020T10 N/A 1030T10 N/A 1040T10 N/A 1050T10 N/A 1060T10
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number N/A 1020H N/A 1030H N/A 1040H N/A 1050H N/A 1060H
Falk™ Steelflex® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number N/A GF2020V N/A GF2030V N/A GF2040V N/A GF2050V N/A GF2060V
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number N/A 1020T20 N/A 1030T20 N/A 1040T20 N/A 1050T20 N/A 1060T20
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number N/A 1020V N/A 1030V N/A 1040V N/A 1050V N/A 1060V
Cubic inches N/A 42.08000 in³ N/A 51.60604 in³ N/A 58.95148 in³ N/A 92.62797 in³ N/A 128.07947 in³