Print Back
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Horizontal Pump / Motor Mounts
Unit of Measure
Items Hydraulic Pump / Motor Mounts (Bellhousings)
84527105144
Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105138
Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105145
Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105139
Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105161
Horizontal Pump/Motor Mounts - SAE and USA4F17 Pump Flanges
Description  N/A BHN-56-24-A-HV-L=5.25 N/A BHN-56-24-A-HV-L=5.00 N/A BHN-56-24-B-H-L=5.25 N/A BHN-56-24-B-H-L=5.00 N/A BHN-182-24-B-H-L=6.00
XM Face to Face N/A 5.250 in133.35 mm a1066.jpg N/A 5.000 in127.00 mm a1066.jpg N/A 5.250 in133.35 mm a1066.jpg N/A 5.000 in127.00 mm a1066.jpg N/A 6.000 in152.40 mm a1066.jpg
Pump Flange N/A SAE B
Frame Size N/A 56C, 143TC / 145TC N/A 56C, 143TC / 145TC N/A 56C, 143TC / 145TC N/A 56C, 143TC / 145TC N/A 182TC - 256TC
Type N/A Pump Mounting Bracket
Outside Diameter BD N/A 6.810 in172.97 mm N/A 6.810 in172.97 mm N/A 6.810 in172.97 mm N/A 6.810 in172.97 mm N/A 9.000 in228.60 mm
Dimension CL N/A 4.560 in115.82 mm N/A 4.310 in109.47 mm N/A 4.180 in106.17 mm N/A 3.930 in99.82 mm N/A 5.250 in133.35 mm
Material N/A Aluminum Alloy
Application N/A Pump / Motor Mounts
Contents N/A Bracket Only
Pilot Size (Dimension XAK) N/A 3.251 in82.58 mm N/A 3.251 in82.58 mm N/A 4.001 in101.63 mm N/A 4.001 in101.63 mm N/A 4.001 in101.63 mm
Circle Size - 2 Bolts (Dimension XAJ2) N/A 4.190 in106.43 mm N/A 4.190 in106.43 mm N/A 5.750 in146.05 mm N/A 5.750 in146.05 mm N/A 5.750 in146.05 mm
Circle Size - 4 Bolts (Dimension XAJ4) N/A 4.120 in104.65 mm N/A 4.120 in104.65 mm N/A 5.000 in127.00 mm N/A 5.000 in127.00 mm N/A 5.000 in127.00 mm
Type - 2 Bolts (Dimension XBF2) N/A 3/8-16 N/A 3/8-16 N/A 1/2-13 N/A 1/2-13 N/A 1/2-13
Type - 4 Bolts (Dimension XBF4) N/A 3/8-16 N/A 3/8-16 N/A 1/2-13 N/A 1/2-13 N/A 1/2-13
Bolt Circle Diameter (Dimension AJ) N/A 5.880 in149.35 mm N/A 5.880 in149.35 mm N/A 5.880 in149.35 mm N/A 5.880 in149.35 mm N/A 7.250 in184.15 mm
Bolt Hole Diameter (Dimension BF) N/A 7/16 in11.11 mm N/A 7/16 in11.11 mm N/A 7/16 in11.11 mm N/A 7/16 in11.11 mm N/A 17/32 in13.49 mm
Motor Bolt Circle Diameter (Dimension AJ N/A
Motor Bolt Hole Diameter (Dimension BF) N/A
Motor Pilot Size (Dimension AK) N/A 4.501 in114.33 mm N/A 4.501 in114.33 mm N/A 4.501 in114.33 mm N/A 4.501 in114.33 mm N/A 8.501 in215.93 mm
Dimension Z N/A 4.200 in106.68 mm N/A 4.200 in106.68 mm N/A 4.200 in106.68 mm N/A 4.200 in106.68 mm N/A 5.000 in127.00 mm
# of Bolts N/A 2 / 4 Bolts
Weight N/A 2.99 lb N/A 2.90 lb N/A 2.99 lb N/A 2.91 lb N/A 5.90 lb
Recommended Torque, Grade 5 - Coarse N/A 37.00 ft·lb N/A 37.00 ft·lb N/A 37.00 ft·lb N/A 37.00 ft·lb N/A 82.00 ft·lb
Recommended Torque, Grade 5 - Fine N/A 41.00 ft·lb N/A 41.00 ft·lb N/A 41.00 ft·lb N/A 41.00 ft·lb N/A 91.00 ft·lb
Recommended Torque, Grade 8 - Coarse N/A 52.00 ft·lb N/A 52.00 ft·lb N/A 52.00 ft·lb N/A 52.00 ft·lb N/A 115.00 ft·lb
Recommended Torque, Grade 8 - Fine N/A 58.00 ft·lb N/A 58.00 ft·lb N/A 58.00 ft·lb N/A 58.00 ft·lb N/A 129.00 ft·lb
UPC Number N/A 5144 N/A 5138 N/A 5145 N/A 5139 N/A 5161
Mount Type N/A BHN-56 24-A HV L=5.25 N/A BHN-56 24-A HV L=5.00 N/A BHN-56 24-B H L=5.25 N/A BHN-56 24-B H L=5.00 N/A BHN-182 24-B H L=6.00
Mounting Style N/A Horizontal
Style N/A BHN
Cubic inches N/A 243.47453 in³ N/A 231.88050 in³ N/A 243.47453 in³ N/A 231.88050 in³ N/A 486.00000 in³