Print Back
Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Vertical Pump / Motor Mounts
Unit of Measure
Items Hydraulic Pump / Motor Mounts (Bellhousings)
84527105195
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105178
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105173
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105143
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105188
Vertical Pump / Motor Mounts - SAE and USA4F17 Pump Flanges
Description  N/A BHN-56-04-4F17-V2-L=5.25 N/A BHN-56-04-4F17-V2-L=4.25 N/A BHN-56-04-4F17-V2-L=3.50 N/A BHN-56-02-AA-HV-L=5.25 N/A BHN-56-04-4F17-V2-L=5.00
XM Face to Face N/A 5.250 in133.35 mm N/A 4.250 in107.95 mm N/A 3.500 in88.90 mm N/A 5.250 in133.35 mm N/A 5.000 in127.00 mm
Pump Flange N/A USA4F17
Frame Size N/A 56C, 143TC / 145TC
Type N/A Pump Mounting Bracket
Outside Diameter BD N/A 6.810 in172.97 mm
Dimension CL N/A 4.560 in115.82 mm N/A 3.560 in90.42 mm N/A 2.810 in71.37 mm N/A 4.560 in115.82 mm N/A 4.310 in109.47 mm
Material N/A Aluminum Alloy
Application N/A Pump / Motor Mounts
Contents N/A Bracket Only
Pilot Size (Dimension XAK) N/A 1.782 in45.26 mm
Inside Diameter N/A 4.200 in
Circle Size - 2 Bolts (Dimension XAJ2) N/A
Circle Size - 4 Bolts (Dimension XAJ4) N/A 2.840 in72.14 mm
Type - 2 Bolts (Dimension XBF2) N/A
Type - 4 Bolts (Dimension XBF4) N/A 5/16-18
Bolt Circle Diameter (Dimension AJ) N/A 5.880 in149.35 mm
Bolt Hole Diameter (Dimension BF) N/A 7/16 in11.11 mm
Motor Bolt Circle Diameter (Dimension AJ N/A
Motor Bolt Hole Diameter (Dimension BF) N/A
Motor Pilot Size (Dimension AK) N/A 4.501 in114.33 mm
Flange Bolt Circle (Dimension XT) N/A
Flange Bolt Hole (Dimension T) N/A
Dimension Z N/A 4.200 in106.68 mm
# of Bolts N/A 4 Bolts
Weight N/A 3.14 lb N/A 2.79 lb N/A 2.54 lb N/A 3.33 lb N/A 3.04 lb
Recommended Torque, Grade 5 - Coarse N/A 37.00 ft·lb
Recommended Torque, Grade 5 - Fine N/A 41.00 ft·lb
Recommended Torque, Grade 8 - Coarse N/A 52.00 ft·lb
Recommended Torque, Grade 8 - Fine N/A 58.00 ft·lb
UPC Number N/A 5195 N/A 5178 N/A 5173 N/A 5143 N/A 5188
Vertical Installation # N/A 2
Mount Type N/A BHN-56 04-4F17 V2 L=5.25 N/A BHN-56 04-4F17 V2 L=4.25 N/A BHN-56 04-4F17 V2 L=3.50 N/A BHN-56 02-AA HV L=5.25 N/A BHN-56 04-4F17 V2 L=5.00
Mounting Style N/A Vertical
Style N/A BHN
Cubic inches N/A 243.47453 in³ N/A 197.09843 in³ N/A 162.31635 in³ N/A 243.47453 in³ N/A 231.88050 in³