Print Back
Vertical Pump/Motor Mounts
    Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/ motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Vertical Pump / Motor Mounts
Unit of Measure
Items Hydraulic Pump / Motor Mounts (Bellhousings)
84527105186
Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105181
Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105176
Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105187
Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105182
Vertical Pump/Motor Mounts - A2/B4 and S4 Pump Flanges
Description  N/A BHN-56-24-80AB-V2-L=4.50 N/A BHN-56-24-80AB-V2-L=4.25 N/A BHN-56-24-80AB-V2-L=3.50 N/A BHN-56-04-80S-V2-L=4.50 N/A BHN-56-04-80S-V2-L=4.25
XM Face to Face N/A 4.500 in114.30 mm a1067.jpg N/A 4.250 in107.95 mm a1067.jpg N/A 3.500 in88.90 mm a1067.jpg N/A 4.500 in114.30 mm a1067.jpg N/A 4.250 in107.95 mm a1067.jpg
Pump Flange N/A 80 A2/B4 N/A 80 A2/B4 N/A 80 A2/B4 N/A 80 S4 N/A 80 S4
Frame Size N/A 56C, 143TC / 145TC
Type N/A Pump Mounting Bracket
Outside Diameter BD N/A 6.810 in172.97 mm
Dimension CL N/A 3.81 in96.77 mm N/A 3.560 in90.42 mm N/A 2.810 in71.37 mm N/A 3.81 in96.77 mm N/A 3.560 in90.42 mm
Material N/A Aluminum Alloy
Application N/A Pump / Motor Mounts
Contents N/A Bracket Only
Pilot Size (Dimension XAK) N/A 3.150 in80.01 mm
Circle Size - 2 Bolts (Dimension XAJ2) N/A 4.291 in109.00 mm N/A 4.291 in109.00 mm N/A 4.291 in109.00 mm N/A N/A
Circle Size - 4 Bolts (Dimension XAJ4) N/A 4.055 in103.00 mm N/A 4.055 in103.00 mm N/A 4.055 in103.00 mm N/A 3.937 in100.00 mm N/A 3.937 in100.00 mm
Type - 2 Bolts (Dimension XBF2) N/A 3/8-16 N/A 3/8-16 N/A 3/8-16 N/A N/A
Type - 4 Bolts (Dimension XBF4) N/A 5/16-18
Bolt Circle Diameter (Dimension AJ) N/A 5.880 in149.35 mm
Bolt Hole Diameter (Dimension BF) N/A 7/16 in11.11 mm
Motor Bolt Circle Diameter (Dimension AJ N/A
Motor Bolt Hole Diameter (Dimension BF) N/A
Motor Pilot Size (Dimension AK) N/A 4.501 in114.33 mm
Flange Bolt Circle (Dimension XT) N/A
Flange Bolt Hole (Dimension T) N/A
Dimension Z N/A 4.200 in106.68 mm
# of Bolts N/A 2 / 4 Bolts N/A 2 / 4 Bolts N/A 2 / 4 Bolts N/A 4 Bolts N/A 4 Bolts
Weight N/A 2.58 lb N/A 2.48 lb N/A 2.23 lb N/A 2.59 lb N/A 2.50 lb
Recommended Torque, Grade 5 - Coarse N/A 37.00 ft·lb
Recommended Torque, Grade 5 - Fine N/A 41.00 ft·lb
Recommended Torque, Grade 8 - Coarse N/A 52.00 ft·lb
Recommended Torque, Grade 8 - Fine N/A 58.00 ft·lb
UPC Number N/A 5186 N/A 5181 N/A 5176 N/A 5187 N/A 5182
Vertical Installation # N/A 2
Mount Type N/A BHN-56 24-80AB V2 L=4.50 N/A BHN-56 24-80AB V2 L=4.25 N/A BHN-56 24-80AB V2 L=3.50 N/A BHN-56 04-80S V2 L=4.50 N/A BHN-56 04-80S V2 L=4.25
Mounting Style N/A Vertical
Style N/A BHN
Cubic inches N/A 208.69245 in³ N/A 197.09843 in³ N/A 162.31635 in³ N/A 208.69245 in³ N/A 197.09843 in³