Print Back
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
Hydraulic Pump / Motor Mounts (Bellhousings)
Hydraulics Horizontal Pump / Motor Mounts w/ Vertical Mounting Option
Unit of Measure
Items Hydraulic Pump / Motor Mounts (Bellhousings)
84527105134
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105129
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105124
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105135
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
Hydraulic Pump / Motor Mounts (Bellhousings)
84527105130
Horizontal Pump/Motor Mounts (with Vertical Mounting Option) - A2/B4 and S4 Pump Flanges
Description  N/A BHN-56-24-80AB-HV-L=4.50 N/A BHN-56-24-80AB-HV-L=4.25 N/A BHN-56-24-80AB-HV-L=3.50 N/A BHN-56-04-80S-HV-L=4.50 N/A BHN-56-04-80S-HV-L=4.25
XM Face to Face N/A 4.500 in114.30 mm N/A 4.250 in107.95 mm N/A 3.500 in88.90 mm N/A 4.500 in114.30 mm N/A 4.250 in107.95 mm
Pump Flange N/A 80 A2/B4 N/A 80 A2/B4 N/A 80 A2/B4 N/A 80 S4 N/A 80 S4
Frame Size N/A 56C, 143TC / 145TC
Type N/A Pump Mounting Bracket
Outside Diameter BD N/A 6.810 in172.97 mm
Dimension CL N/A 3.81 in96.77 mm N/A 3.560 in90.42 mm N/A 2.810 in71.37 mm N/A 3.81 in96.77 mm N/A 3.560 in90.42 mm
Material N/A Aluminum Alloy
Application N/A Pump / Motor Mounts
Contents N/A Bracket Only
Pilot Size (Dimension XAK) N/A 3.150 in80.01 mm
Circle Size - 2 Bolts (Dimension XAJ2) N/A 4.291 in109.00 mm N/A 4.291 in109.00 mm N/A 4.291 in109.00 mm N/A N/A
Circle Size - 4 Bolts (Dimension XAJ4) N/A 4.055 in103.00 mm N/A 4.055 in103.00 mm N/A 4.055 in103.00 mm N/A 3.937 in100.00 mm N/A 3.937 in100.00 mm
Type - 2 Bolts (Dimension XBF2) N/A 3/8-16 N/A 3/8-16 N/A 3/8-16 N/A N/A
Type - 4 Bolts (Dimension XBF4) N/A 5/16-18
Bolt Circle Diameter (Dimension AJ) N/A 5.880 in149.35 mm
Bolt Hole Diameter (Dimension BF) N/A 7/16 in11.11 mm
Motor Pilot Size (Dimension AK) N/A 4.501 in114.33 mm
Dimension Z N/A 4.200 in106.68 mm
# of Bolts N/A 2 / 4 Bolts N/A 2 / 4 Bolts N/A 2 / 4 Bolts N/A 4 Bolts N/A 4 Bolts
Weight N/A 2.78 lb N/A 2.69 lb N/A 2.44 lb N/A 2.80 lb N/A 2.70 lb
Recommended Torque, Grade 5 - Coarse N/A 37.00 ft·lb
Recommended Torque, Grade 5 - Fine N/A 41.00 ft·lb
Recommended Torque, Grade 8 - Coarse N/A 52.00 ft·lb
Recommended Torque, Grade 8 - Fine N/A 58.00 ft·lb
UPC Number N/A 5133 N/A 5129 N/A 5124 N/A 5135 N/A 5130
Mount Type N/A BHN-56 24-80AB HV L=4.50 N/A BHN-56 24-80AB HV L=4.25 N/A BHN-56 24-80AB HV L=3.50 N/A BHN-56 04-80S HV L=4.50 N/A BHN-56 04-80S HV L=4.25
Mounting Style N/A Horizontal
Style N/A BHN
Cubic inches N/A 208.69245 in³ N/A 197.09843 in³ N/A 162.31635 in³ N/A 208.69245 in³ N/A 197.09843 in³