Print Back
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
Unit of Measure
Items Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514455676
RRS & RRSC Type Hubs with Keyway - Metric Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514455677
RRS & RRSC Type Hubs with Keyway - Metric Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514455678
RRS & RRSC Type Hubs with Keyway - Metric Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514455680
RRS & RRSC Type Hubs with Keyway - Metric Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514455681
RRS & RRSC Type Hubs with Keyway - Metric Bores
Description  N/A RRSC150-HUB-38MMH7-10X3.3MMKW N/A RRSC150-HUB-40MMH7-12X3.3MMKW N/A RRSC150-HUB-42MMH7-12X3.3MMKW N/A RRSC190-HUB-38MMH7-10X3.3MMKW N/A RRSC190-HUB-40MMH7-12X3.3MMKW
Bore Size N/A 38.00 mm N/A 40.00 mm N/A 42 mm N/A 38.00 mm N/A 40.00 mm
Hub Style N/A 2 N/A 2 N/A 2 N/A 3 N/A 3
Coupling Type N/A Jaw
Coupling Size N/A RRSC150 N/A RRSC150 N/A RRSC150 N/A RRSC190 N/A RRSC190
Material N/A Sintered Iron N/A Sintered Iron N/A Sintered Iron N/A Cast Iron N/A Cast Iron
Keyway Size (W x D) N/A 10 x 3.3 mm N/A 12 X 3.3 mm N/A 12 X 3.3 mm N/A 10 x 3.3 mm N/A 12 X 3.3 mm
Length thru Bore N/A 1.75 in44.45 mm N/A 1.75 in44.45 mm N/A 1.75 in44.45 mm N/A 1.94 in49.28 mm N/A 1.94 in49.28 mm
Outside Diameter N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 4.50 in114.30 mm N/A 4.50 in114.30 mm
Dimension HD N/A N/A N/A N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm
Color N/A Metallic/Gray
Min. Bore (Dimensions ID1/ID2) N/A 0.625 in16.00 mm N/A 0.625 in16.00 mm N/A 0.625 in16.00 mm N/A 0.750 in19.00 mm N/A 0.750 in19.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48.00 mm N/A 1.875 in48.00 mm N/A 1.875 in48.00 mm N/A 2.125 in54.00 mm N/A 2.125 in54.00 mm
Hub Length N/A 2.63 in66.80 mm N/A 2.63 in66.80 mm N/A 2.63 in66.80 mm N/A 2.820 in71.63 mm N/A 2.820 in71.63 mm
Dimension CD N/A 4.440 in112.78 mm N/A 4.440 in112.78 mm N/A 4.440 in112.78 mm N/A 5.000 in127.00 mm N/A 5.000 in127.00 mm
Dimension CL N/A 0.120 in3.05 mm
Dimension SL N/A 0.620 in15.75 mm N/A 0.620 in15.75 mm N/A 0.620 in15.75 mm N/A 0.880 in22.35 mm N/A 0.880 in22.35 mm
Elastomeric Member N/A
Weight N/A 3.00 lb N/A 3.00 lb N/A 3.00 lb N/A 6.00 lb N/A 6.00 lb
Cubic inches N/A 36.98438 in³ N/A 36.98438 in³ N/A 36.98438 in³ N/A 57.10500 in³ N/A 57.10500 in³