Print Back
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
Unit of Measure
Items Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514450357
RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514441229
RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514441230
RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514452184
RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514452199
RRS & RRSC Type Hubs without Keyway - Inch (Imperial) Bores
Description  N/A RRS095-HUB-1/2-NKW N/A RRS095-HUB-7/16-NKW N/A RRS099-HUB-1/2-NKW N/A RRS099-HUB-7/16-NKW N/A RRS100-HUB-1/2-NKW
Bore Size  N/A 1/2 in N/A 7/16 in N/A 1/2 in N/A 7/16 in N/A 1/2 in
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling Size N/A RRS095 N/A RRS095 N/A RRS099 N/A RRS099 N/A RRS100
Material N/A Sintered Iron
Thread (Dimension T) N/A 5/16-18
Keyway Size (W x D) N/A No Keyway
Length thru Bore N/A 1 in25.4 mm N/A 1 in25.4 mm N/A 1.060 in26.92 mm N/A 1.060 in26.92 mm N/A 1.38 in35.05 mm
Outside Diameter N/A 2.11 in53.59 mm N/A 2.11 in53.59 mm N/A 2.53 in64.26 mm N/A 2.53 in64.26 mm N/A 2.53 in64.26 mm
Color N/A Metallic/Gray
Nominal Torque N/A 194.00 in·lb N/A 194.00 in·lb N/A 318 in·lb N/A 318 in·lb N/A 417.00 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.437 in11.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.125 in29.00 mm N/A 1.125 in29.00 mm N/A 1.187 in30.00 mm N/A 1.187 in30.00 mm N/A 1.375 in35.00 mm
Hub Length N/A 1.430 in36.32 mm N/A 1.430 in36.32 mm N/A 1.650 in41.91 mm N/A 1.650 in41.91 mm N/A 1.970 in50.04 mm
Max. Speed N/A 3600.00 rpm
Dimension CD N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm
Dimension CL N/A 0.090 in2.29 mm N/A 0.090 in2.29 mm N/A 0.120 in3.05 mm N/A 0.120 in3.05 mm N/A 0.120 in3.05 mm
Dimension SL N/A 0.430 in10.92 mm N/A 0.430 in10.92 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm
Rated HP at 100 rpm N/A 0.31 hp N/A 0.31 hp N/A 0.50 hp N/A 0.50 hp N/A 0.66 hp
Rated HP at 1,200 rpm N/A 3.72 hp N/A 3.72 hp N/A 6.00 hp N/A 6.00 hp N/A 7.92 hp
Rated HP at 1,800 rpm N/A 5.50 hp N/A 5.50 hp N/A 9.10 hp N/A 9.10 hp N/A 11.90 hp
Rated HP at 3,600 rpm N/A 11.16 hp N/A 11.16 hp N/A 18.00 hp N/A 18.00 hp N/A 23.76 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.73 lb N/A 0.73 lb N/A 1.21 lb N/A 1.21 lb N/A 1.48 lb
Cubic inches N/A 6.36650 in³ N/A 6.36650 in³ N/A 10.56149 in³ N/A 10.56149 in³ N/A 12.60977 in³