Print Back
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
RRS Spacer
Unit of Measure
Items RRS Spacer
68514412620
RRS Type Spacer Assembly - Inch (Imperial) Spacing
RRS Spacer
68514426119
RRS Type Spacer Assembly - Inch (Imperial) Spacing
RRS Spacer
68514426120
RRS Type Spacer Assembly - Inch (Imperial) Spacing
RRS Spacer
68514412630
RRS Type Spacer Assembly - Inch (Imperial) Spacing
RRS Spacer
68514426123
RRS Type Spacer Assembly - Inch (Imperial) Spacing
Description  N/A RRS090/095-SPCR ASSY-BSE=3-1/2 N/A RRS090/095-SPCR ASSY-BSE=5" N/A RRS090/095-SPCR ASSY-BSE=7" N/A RRS099/100-SPCR ASSY-BSE=3-1/2 N/A RRS099/100-SPCR ASSY-BSE=5"
Height N/A 2.500 in N/A 2.500 in N/A 2.500 in N/A 3.120 in N/A 3.120 in
Depth N/A 3.50 in N/A 5.00 in N/A 7.00 in N/A 3.50 in N/A 5.00 in
Width N/A 2.500 in N/A 2.500 in N/A 2.500 in N/A 3.120 in N/A 3.120 in
Coupling Size N/A RRS090, RRS095 N/A RRS090, RRS095 N/A RRS090, RRS095 N/A RRS099, RRS100 N/A RRS099, RRS100
Hub Style N/A 1
Coupling Type N/A Jaw
Material N/A Buna-N
Thread (Dimension T) N/A N/A N/A N/A 5/16-18 N/A 5/16-18
Insert Style N/A Wrap Type
Outside Diameter N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm
Color N/A Black
Normal Temperature Range N/A -40 to 212 ºF
Nominal Torque N/A 144 to 194 in·lb N/A 144 to 194 in·lb N/A 144 to 194 in·lb N/A 318 to 417 in·lb N/A 318 to 417 in·lb
Min. Bore (Dimensions ID1/ID2) N/A N/A N/A N/A 0.437 in11.00 mm N/A 0.437 in11.00 mm
Max. Bore (Dimensions ID1/ID2) N/A
Dimension CD N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 2.500 in63.50 mm N/A 3.120 in79.25 mm N/A 3.120 in79.25 mm
Dimension CL N/A 0.090 in2.29 mm N/A 0.090 in2.29 mm N/A 0.090 in2.29 mm N/A 0.120 in3.05 mm N/A 0.120 in3.05 mm
Spacer Length (Dimension S) N/A 3.500 in88.90 mm N/A 5.000 in127.00 mm N/A 7.000 in177.80 mm N/A 3.500 in88.90 mm N/A 5.000 in127.00 mm
Dimension SL N/A 0.430 in10.92 mm N/A 0.430 in10.92 mm N/A 0.430 in10.92 mm N/A 0.440 in11.18 mm N/A 0.440 in11.18 mm
Weight N/A 0.65 lb N/A 1.00 lb N/A 1.25 lb N/A 0.85 lb N/A 1.20 lb
Cubic inches N/A 21.87500 in³ N/A 31.25000 in³ N/A 43.75 in³ N/A 34.07040 in³ N/A 48.67200 in³