| Items |
68514455563 RRS Type Spacer Assembly - Metric Spacing |
68514455281 RRS Type Spacer Assembly - Metric Spacing |
68514461055 RRS Type Spacer Assembly - Metric Spacing |
68514455567 RRS Type Spacer Assembly - Metric Spacing |
68514455569 RRS Type Spacer Assembly - Metric Spacing |
|||||
| Description | N/A RRS090/095-SPCR ASSY-BSE=100MM | N/A RRS090/095 SPCR ASSY 140MM LG | N/A RRS090/095 SPCR ASSY 180MM LG | N/A RRS099/100-SPCR ASSY-BSE=100MM | N/A RRS099/100-SPCR ASSY-BSE=140MM | |||||
| Height | N/A 2.500 in | N/A 2.500 in | N/A 2.500 in | N/A 3.120 in | N/A 3.120 in | |||||
| Depth | N/A 100 mm | N/A 140 mm | N/A 180 mm | N/A 100 mm | N/A 140 mm | |||||
| Width | N/A 2.500 in | N/A 2.500 in | N/A 2.500 in | N/A 3.120 in | N/A 3.120 in | |||||
| Cubic inches | N/A 24.60625 in³ | N/A 34.44881 in³ | N/A 44.29131 in³ | N/A 38.32433 in³ | N/A 53.65416 in³ | |||||
| Coupling Size | N/A RRS090, RRS095 | N/A RRS090, RRS095 | N/A RRS090, RRS095 | N/A RRS099, RRS100 | N/A RRS099, RRS100 | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Buna-N | |||||||||
| Insert Style | N/A Wrap Type | |||||||||
| Color | N/A Black | |||||||||
| Normal Temperature Range | N/A -40 to 212 ºF | |||||||||
| Nominal Torque | N/A 144 to 194 in·lb | N/A 144 to 194 in·lb | N/A 144 to 194 in·lb | N/A 318 to 417 in·lb | N/A 318 to 417 in·lb | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A | |||||||||
| Dimension CD | N/A 2.500 in63.50 mm | N/A 2.500 in63.50 mm | N/A 2.500 in63.50 mm | N/A 3.120 in79.25 mm | N/A 3.120 in79.25 mm | |||||
| Spacer Length (Dimension S) | N/A 3.937 in100 mm | N/A 5.512 in140.00 mm | N/A 7.087 in180.00 mm | N/A 3.937 in100 mm | N/A 5.512 in140.00 mm | |||||
| Weight | N/A 0.80 lb | N/A 1.20 lb | N/A 1.50 lb | N/A 0.90 lb | N/A 1.35 lb | |||||
|
|
||||||||||