Print Back
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
Unit of Measure
Items Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514451672
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514456512
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514438144
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514438143
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
Lovejoy RRS/RRSC Type – Radially Removable Spacer Coupling
68514441228
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
Description  N/A RRS090-HUB-1"-1/4X1/8KW N/A RRS090-HUB-1/2-1/8X1/16KW N/A RRS090-HUB-3/4-3/16X3/32KW N/A RRS090-HUB-5/8-3/16X3/32KW N/A RRS090-HUB-7/8-3/16X3/32KW
Bore Size  N/A 1 in N/A 1/2 in N/A 3/4 in N/A 5/8 in N/A 7/8 in
Hub Style N/A 1
Coupling Type N/A Jaw
Coupling Size N/A RRS090
Material N/A Sintered Iron
Thread (Dimension T) N/A 1/4-20
Keyway Size (W x D) N/A 1/4 x 1/8 in N/A 1/8 x 1/16 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in
Length thru Bore N/A 0.810 in20.57 mm
Outside Diameter N/A 2.11 in53.59 mm
Color N/A Metallic/Gray
Nominal Torque N/A 144 in·lb
Min. Bore (Dimensions ID1/ID2) N/A 0.250 in6 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.00 mm
Hub Length N/A 1.240 in31.50 mm
Max. Speed N/A 3600.00 rpm
Dimension CD N/A 2.500 in63.50 mm
Dimension CL N/A 0.090 in2.29 mm
Dimension SL N/A 0.430 in10.92 mm
Rated HP at 100 rpm N/A 0.23 hp
Rated HP at 1,200 rpm N/A 2.76 hp
Rated HP at 1,800 rpm N/A 4.11 hp
Rated HP at 3,600 rpm N/A 8.28 hp
# of Jaws N/A 3
Elastomeric Member N/A SOX (NBR) Rubber
Weight N/A 0.52 lb N/A 0.57 lb N/A 0.57 lb N/A 0.57 lb N/A 0.57 lb
Cubic inches N/A 5.52060 in³