| Items |
GEWZ008ES Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed |
GEWZ008ES-2RS Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed |
GEWZ010ES Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed |
GEWZ010ES-2RS Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed |
GEWZ012ES Aurora Bearing GEWZ…ES Series, Spherical Plain Bearings – Extended Width Ball - Inch – Open and Sealed |
|||||
| Type | N/A Open | N/A Sealed | N/A Open | N/A Sealed | N/A Open | |||||
| B - Ball Bore Dia. Max. | N/A .5000 in | N/A .5000 in | N/A .6250 in | N/A .6250 in | N/A .7500 in | |||||
| B - Ball Bore Dia. Min. | N/A .4995 in | N/A .4995 in | N/A .6245 in | N/A .6245 in | N/A .7495 in | |||||
| D - Race Outside Dia. Max. | N/A .8750 in | N/A .8750 in | N/A 1.0625 in | N/A 1.0625 in | N/A 1.2500 in | |||||
| D - Race Outside Dia. Min. | N/A .8745 in | N/A .8745 in | N/A 1.0620 in | N/A 1.0620 in | N/A 1.2495 in | |||||
| W - Ball Width Max. | N/A .750 in | N/A .750 in | N/A .937 in | N/A .937 in | N/A 1.125 in | |||||
| W - Ball Width Min. | N/A .745 in | N/A .745 in | N/A .932 in | N/A .932 in | N/A 1.120 in | |||||
| H - Race Width Max. | N/A .375 in | N/A .375 in | N/A .469 in | N/A .469 in | N/A .562 in | |||||
| H - Race Width Min. | N/A .366 in | N/A .366 in | N/A .460 in | N/A .460 in | N/A .553 in | |||||
| O - Flat Dia. Min. | N/A .625 in | N/A .625 in | N/A .780 in | N/A .780 in | N/A .920 in | |||||
| C - Ball Bore Chamfer Min. | N/A .006 in | N/A .006 in | N/A .006 in | N/A .006 in | N/A .012 in | |||||
| M - Race Chamfer Min. | N/A .024 in | |||||||||
| a - Misalign. Angle | N/A 5 º | |||||||||
| Radial Static Limit Load Capacity | N/A 9,217 lb | N/A 9,217 lb | N/A 14,612 lb | N/A 14,612 lb | N/A 21,356 lb | |||||
| Approx. Brg. Wt. | N/A .05 lb | N/A .05 lb | N/A .08 lb | N/A .08 lb | N/A .14 lb | |||||
|
|
||||||||||