Print Back
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
AIB Image
AIB Dimensional Drawing
Unit of Measure
Items AIB Image
AIB-2
Aurora Bearing AIB Series Spherical Bearings (PTFE Liners Available)
AIB Image
AIB-2T
Aurora Bearing AIB Series Spherical Bearings (PTFE Liners Available)
AIB Image
AIB-3
Aurora Bearing AIB Series Spherical Bearings (PTFE Liners Available)
AIB Image
AIB-3T
Aurora Bearing AIB Series Spherical Bearings (PTFE Liners Available)
AIB Image
AIB-4
Aurora Bearing AIB Series Spherical Bearings (PTFE Liners Available)
B - Ball Bore N/A .1250 in N/A .1250 in N/A .1900 in N/A .1900 in N/A .2500 in
D - Outside Diameter N/A .4062 in N/A .4062 in N/A .5312 in N/A .5312 in N/A .6094 in
H - Race Width N/A .187 in N/A .187 in N/A .250 in N/A .250 in N/A .281 in
W - Ball Width N/A .250 in N/A .250 in N/A .312 in N/A .312 in N/A .375 in
O - Ball Shoulder Diameter N/A .187 in N/A .187 in N/A .307 in N/A .307 in N/A .331 in
M - Chamfer N/A .025 in N/A .025 in N/A .020 in N/A .020 in N/A .020 in
Ball Diameter N/A .312 in N/A .312 in N/A .437 in N/A .437 in N/A .500 in
a - Misalignment Angle N/A 17 º N/A 17 º N/A 10.5 º N/A 10.5 º N/A 14.5 º
Radial Static Limit Load N/A 4,110 lbs N/A 4,110 lbs N/A 6,555 lbs N/A 6,555 lbs N/A 8,430 lbs
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .02 lb N/A .02 lb N/A .02 lb
Type of Lubrication N/A None N/A PTFE liner N/A None N/A PTFE liner N/A None