| Items |
HCOM-16 Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available) |
HCOM-16T Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available) |
HCOM-19 Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available) |
HCOM-19T Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available) |
HCOM-20 Aurora Bearing HCOM Series Spherical Bearings (PTFE Liners Available) |
|||||
| B - Ball Bore | N/A 1.0000 in | N/A 1.0000 in | N/A 1.1875 in | N/A 1.1875 in | N/A 1.2500 in | |||||
| D - Outside Diameter | N/A 2.0000 in | N/A 2.0000 in | N/A 2.3750 in | N/A 2.3750 in | N/A 2.3750 in | |||||
| H - Race Width | N/A .781 in | N/A .781 in | N/A .937 in | N/A .937 in | N/A .937 in | |||||
| W - Ball Width | N/A 1.000 in | N/A 1.000 in | N/A 1.187 in | N/A 1.187 in | N/A 1.187 in | |||||
| O - Ball Shoulder Diameter | N/A 1.360 in | N/A 1.360 in | N/A 1.610 in | N/A 1.610 in | N/A 1.610 in | |||||
| M - Chamfer | N/A .032 in | |||||||||
| Ball Diameter | N/A 1.687 in | N/A 1.687 in | N/A 2.000 in | N/A 2.000 in | N/A 2.000 in | |||||
| a - Misalignment Angle | N/A 9 º | N/A 9 º | N/A 8.5 º | N/A 8.5 º | N/A 8.5 º | |||||
| Radial Static Limit Load | N/A 70,820 lbs | N/A 70,820 lbs | N/A 100,730 lbs | N/A 100,730 lbs | N/A 100,730 lbs | |||||
| Approximate Brg. Weight | N/A .55 lb | N/A .55 lb | N/A .90 lb | N/A .90 lb | N/A .90 lb | |||||
| Type of Lubrication | N/A None | N/A PTFE liner | N/A None | N/A PTFE liner | N/A None | |||||
|
|
||||||||||