Print Back
  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
LCOM Image
LCOM Dimensional Drawing
Unit of Measure
Items LCOM Image
LCOM-3
Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
LCOM Image
LCOM-3T
Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
LCOM Image
LCOM-4
Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
LCOM Image
LCOM-4T
Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
LCOM Image
LCOM-5
Aurora Bearing LCOM Series Large Size Spherical Bearings (PTFE Liners Available)
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
D - Outside Diameter N/A .6250 in N/A .6250 in N/A .7500 in N/A .7500 in N/A .8750 in
H - Race Width N/A .187 in N/A .187 in N/A .281 in N/A .281 in N/A .313 in
W - Ball Width N/A .281 in N/A .281 in N/A .375 in N/A .375 in N/A .437 in
O - Ball Shoulder Diameter N/A .293 in N/A .293 in N/A .331 in N/A .331 in N/A .448 in
M - Chamfer N/A .016 in
Ball Diameter N/A .406 in N/A .406 in N/A .500 in N/A .500 in N/A .625 in
a - Misalignment Angle N/A 16 º N/A 16 º N/A 14 º N/A 14 º N/A 14 º
Radial Static Limit Load N/A 3,037 lbs N/A 3,037 lbs N/A 5,620 lbs N/A 5,620 lbs N/A 7,825 lbs
Approximate Brg. Weight N/A .02 lb N/A .02 lb N/A .04 lb N/A .04 lb N/A .05 lb
Type of Lubrication N/A None N/A PTFE liner N/A None N/A PTFE liner N/A None