Print Back
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
GEG…ES Series Spherical Bearings
Unit of Measure
Items GEG…ES Series Spherical Bearings
GEGZ020ES
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
GEG…ES-2RS Series Spherical Bearings
GEGZ020ES-2RS
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
GEG…ES Series Spherical Bearings
GEGZ024ES
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
GEG…ES-2RS Series Spherical Bearings
GEGZ024ES-2RS
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
GEG…ES Series Spherical Bearings
GEGZ028ES
Aurora Bearing GEGZ…ES Series, Spherical Plain Bearings – Inch – Open and Sealed
Type N/A Open N/A Sealed N/A Open N/A Sealed N/A Open
B - Ball Bore Dia. Max. N/A 1.2500 in N/A 1.2500 in N/A 1.5000 in N/A 1.5000 in N/A 1.7500 in
B - Ball Bore Dia. Min. N/A 1.2495 in N/A 1.2495 in N/A 1.4995 in N/A 1.4995 in N/A 1.7495 in
D - Race Outside Dia. Max. N/A 2.4375 in N/A 2.4375 in N/A 2.8125 in N/A 2.8125 in N/A 3.1875 in
D - Race Outside Dia. Min. N/A 2.4370 in N/A 2.4370 in N/A 2.8120 in N/A 2.8120 in N/A 3.1869 in
W - Ball Width Max. N/A 1.390 in N/A 1.390 in N/A 1.580 in N/A 1.580 in N/A 1.820 in
W - Ball Width Min. N/A 1.385 in N/A 1.385 in N/A 1.575 in N/A 1.575 in N/A 1.815 in
H - Race Width Max. N/A 1.125 in N/A 1.125 in N/A 1.312 in N/A 1.312 in N/A 1.500 in
H - Race Width Min. N/A 1.113 in N/A 1.113 in N/A 1.300 in N/A 1.300 in N/A 1.484 in
O - Flat Dia. Min. N/A 1.645 in N/A 1.645 in N/A 1.958 in N/A 1.958 in N/A 2.224 in
C - Ball Bore Chamfer Min. N/A .024 in
M - Race Chamfer Min. N/A .040 in
a - Misalign. Angle N/A 8 º N/A 8 º N/A 7 º N/A 7 º N/A 7 º
Radial Static Limit Load Capacity N/A 84,300 lb N/A 84,300 lb N/A 114,648 lb N/A 114,648 lb N/A 150,616 lb
Approx. Brg. Wt. N/A 1.00 lb N/A 1.00 lb N/A 1.60 lb N/A 1.60 lb N/A 2.51 lb